Features and benefits
-
Built-in bias resistors
-
Simplified circuit design
-
Reduction of component count
-
Reduced pick and place costs.
-
AEC-Q101 qualified
Applications
-
General purpose switching and amplification
-
Inverter and interface circuits
-
Circuit driver.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PDTA144TM | DFN1006-3 (SOT883) | SOT883 | REFLOW_BG-BD-1 | SOT883_315 | Active | F9 | PDTA144TM,315 ( 9340 582 87315 ) |
PDTA144TT | SOT23-1 (SOT23) | SOT23_215 | Active | %AF | PDTA144TT,215 ( 9340 581 89215 ) | ||
PDTA144TU | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | %7A | PDTA144TU,115 ( 9340 581 64115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PDTA144TM | PDTA144TM,315 | PDTA144TM | Always Pb-free | ||
PDTA144TT | PDTA144TT,215 | PDTA144TT | Always Pb-free | ||
PDTA144TU | PDTA144TU,115 | PDTA144TU | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
PDTA144T_SERIES | PNP resistor-equipped transistors; R1 = 47 kOhm, R2 = open | Data sheet | 2010-02-08 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT883 | plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.