×

74CBTLV3384

10-bit bus switch with 5-bit output enables

The 74CBTLV3384 is a dual 5-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control five switch channels. The switches are disabled when the associated nOE input is HIGH. Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • 5 Ω switch connection between two ports

  • Rail to rail switching on data I/O ports

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA per JESD78B Class I level A

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standard:

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

    • CDM AEC-Q100-011 revision B exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)VPASS (V)Logic switching levelsRON (Ω)f(-3dB) (MHz)Nr of bitstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74CBTLV3384BQProduction2.3 - 3.63.3CMOS/LVTTL7400100.2very low-40~125727.645DHVQFN24
74CBTLV3384PWProduction2.3 - 3.63.3CMOS/LVTTL7400100.2very low-40~125822.537TSSOP24

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74CBTLV3384BQ
DHVQFN24
(SOT815-1)
SOT815-1SOT815-1_118ActiveBTLV338474CBTLV3384BQ,118
( 9352 940 83118 )
74CBTLV3384PW
TSSOP24
(SOT355-1)
SOT355-1SSOP-TSSOP-VSO-WAVE
SOT355-1_118ActiveCBTLV338474CBTLV3384PW,118
( 9352 940 85118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74CBTLV3384BQ74CBTLV3384BQ,11874CBTLV3384BQAlways Pb-free
74CBTLV3384PW74CBTLV3384PW,11874CBTLV3384PWAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74CBTLV338410-bit bus switch with 5-bit output enablesData sheet2021-02-11
cbtlv338474CBTLV3384 IBIS ModelIBIS model2013-11-10
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT355-1plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-22
SOT815-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm bodyPackage information2021-08-17

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
cbtlv338474CBTLV3384 IBIS ModelIBIS model2013-11-10

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.