Features and benefits
-
Wide supply voltage range from 1.0 V to 5.5 V
-
Optimized for low voltage applications from 1.0 V to 3.6 V
-
CMOS low power dissipation
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Typical VOLP (output ground bounce) < 0.8 V at VCC = 3.3 V; Tamb = 25 °C
-
Typical VOHV (output VOH undershoot) > 2 V at VCC = 3.3 V; Tamb = 25 °C
-
All active components on-chip
-
RC or crystal oscillator configuration
-
Complies with JEDEC standard no. 7A
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115A exceeds 200 V
-
Applications
-
Control counters
-
Timers
-
Frequency dividers
-
Time-delay circuits
Parametrics
Type number | Product status | VCC (V) | Output drive capability (mA) | Logic switching levels | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LV4060D | Production | 1.0 - 5.5 | ± 6 | TTL | 29 | low | -40~125 | 80 | 4.3 | 38.9 | SO16 |
74LV4060PW | Production | 1.0 - 5.5 | ± 6 | TTL | 29 | low | -40~125 | 114 | 2.1 | 42.5 | TSSOP16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV4060D | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74LV4060D | 74LV4060D,118 ( 9350 661 90118 ) |
74LV4060PW | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | LV4060 | 74LV4060PW,118 ( 9351 749 90118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LV4060D | 935066190112 | 2021-12-31 | 2022-06-30 | 74LV4060D | ||
74LV4060PW | 935174990112 | 2021-12-31 | 2022-06-30 | 74LV4060PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV4060D | 74LV4060D,118 | 74LV4060D | week 6, 2004 | ||
74LV4060PW | 74LV4060PW,118 | 74LV4060PW | week 17, 2005 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LV4060 | 14-stage binary ripple counter with oscillator | Data sheet | 2021-03-24 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.