Features and benefits
-
Standard ’125’-type pinout
-
5 Ω switch connection between two ports
-
TTL-compatible input levels
-
Latch-up performance exceeds 500 mA per JESD78
-
ESD protection:
-
HBM JESD22-A114 exceeds 2000 V
-
MM JESD22-A115 exceeds 200 V
-
CDM JESD22-C101 exceeds 1000 V
-
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
CBT3125 | Quadruple FET bus switch | Data sheet | 2018-10-01 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
cbt3125 | cbt3125 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbt3125 | cbt3125 IBIS model | IBIS model | 2013-04-07 |