×

74AHC126; 74AHCT126

Quad buffer/line driver; 3-state

The 74AHC126; 74AHCT126 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A LOW on nOE causes the outputs to assume a high-impedance OFF-state. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74AHC126: CMOS level

    • For 74AHCT126: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC126BQProduction2.0 - 5.5CMOS± 8604low-40~12510371DHVQFN14
74AHC126DProduction2.0 - 5.5CMOS± 8604low-40~12510563SO14
74AHC126PWProduction2.0 - 5.5CMOS± 8604low-40~12513864.3TSSOP14
74AHCT126BQProduction4.5 - 5.5TTL± 8604low-40~12510371DHVQFN14
74AHCT126DProduction4.5 - 5.5TTL± 8604low-40~12510563SO14
74AHCT126PWProduction4.5 - 5.5TTL± 8604low-40~12513864.3TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC126BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAC12674AHC126BQ,115
( 9352 896 21115 )
74AHC126D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC126D74AHC126D,118
( 9352 627 68118 )
74AHC126PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC12674AHC126PW,118
( 9352 627 69118 )
74AHCT126BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAT12674AHCT126BQ,115
( 9352 896 22115 )
74AHCT126D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT126D74AHCT126D,118
( 9352 627 66118 )
74AHCT126PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT12674AHCT126PW,118
( 9352 627 67118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHCT126PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeAHCT12674AHCT126PW,112
( 9352 627 67112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC126D9352627681122021-12-312022-06-3074AHC126D
    74AHC126PW9352627691122021-12-312022-06-3074AHC126PW
      74AHCT126D9352627661122018-12-312019-06-3074AHCT126D
        74AHCT126PW9352627671122021-12-312022-06-3074AHCT126PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC126BQ74AHC126BQ,11574AHC126BQAlways Pb-free
          74AHC126D74AHC126D,11874AHC126Dweek 32, 2004
          74AHC126PW74AHC126PW,11874AHC126PWweek 10, 2005
          74AHCT126BQ74AHCT126BQ,11574AHCT126BQAlways Pb-free
          74AHCT126D74AHCT126D,11874AHCT126Dweek 32, 2004
          74AHCT126PW74AHCT126PW,11874AHCT126PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHCT126PW74AHCT126PW,11274AHCT126PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74AHC_AHCT126Quad buffer/line driver; 3-stateData sheet2024-02-29
          ahc126ahc126 IBIS modelIBIS model2013-04-07
          ahct126ahct126 IBIS modelIBIS model2013-04-07
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahc126ahc126 IBIS modelIBIS model2013-04-07
          ahct126ahct126 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.