×

74HC02; 74HCT02

Quad 2-input NOR gate

The 74HC02; 74HCT02 is a quad 2-input NOR gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Input levels:

    • For 74HC02: CMOS level

    • For 74HCT02: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC02BQProduction2.0 - 6.0CMOS± 5.27.0364low-40~12510721.775DHVQFN14
74HC02DProduction2.0 - 6.0CMOS± 5.27.0364low-40~12510920.968SO14
74HC02PWProduction2.0 - 6.0CMOS± 5.27.0364low-40~1251428.168TSSOP14
74HCT02BQProduction4.5 - 5.5TTL± 49.0364low-40~12510721.775DHVQFN14
74HCT02DProduction4.5 - 5.5TTL± 49.0364low-40~12510920.968SO14
74HCT02PWProduction4.5 - 5.5TTL± 49.0364low-40~1251428.168TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC02BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHC0274HC02BQ,115
( 9352 877 95115 )
74HC02D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653ActiveStandard Marking74HC02D,653
( 9337 141 50653 )
74HC02PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHC0274HC02PW,118
( 9351 741 50118 )
74HCT02BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveHCT0274HCT02BQ,115
( 9352 878 21115 )
74HCT02D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_653Active74HCT02D74HCT02D,653
( 9337 141 60653 )
74HCT02PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveHCT0274HCT02PW,118
( 9351 862 40118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC02D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-lifeStandard Marking74HC02D,652
( 9337 141 50652 )
74HC02PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_112Withdrawn / End-of-lifeHC0274HC02PW,112
( 9351 741 50112 )
74HCT02D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_652Withdrawn / End-of-life74HCT02D74HCT02D,652
( 9337 141 60652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC02D9337141506522021-12-312022-06-3074HC02D
    74HC02D/AU935302599118
    74HC02PW9351741501122021-12-312022-06-3074HC02PW
      74HCT02D9337141606522021-12-312022-06-3074HCT02D
        74HCT02PW9351862401122021-12-312022-06-3074HCT02PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC02BQ74HC02BQ,11574HC02BQAlways Pb-free
          74HC02D74HC02D,65374HC02Dweek 13, 2005
          74HC02PW74HC02PW,11874HC02PWweek 10, 2005
          74HCT02BQ74HCT02BQ,11574HCT02BQAlways Pb-free
          74HCT02D74HCT02D,65374HCT02Dweek 27, 2004
          74HCT02PW74HCT02PW,11874HCT02PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC02D74HC02D,65274HC02Dweek 13, 2005
          74HC02PW74HC02PW,11274HC02PWweek 10, 2005
          74HCT02D74HCT02D,65274HCT02Dweek 27, 2004
          Quality and reliability disclaimer

          Documentation (13)

          File nameTitleTypeDate
          74HC_HCT02Quad 2-input NOR gateData sheet2024-02-15
          AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
          hc0274HC02 IBIS modelIBIS model2022-10-21
          hct0274HCT02 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17
          HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          hc0274HC02 IBIS modelIBIS model2022-10-21
          hct0274HCT02 IBIS modelIBIS model2022-10-21
          hcHC/HCT Spice modelSPICE model2022-02-17

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.