×

74AHC3G04; 74AHCT3G04

Inverter

The 74AHC3G04; 74AHCT3G04 is a triple inverter. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

The AHC device has CMOS input switching levels and supply voltage range 2 V to 5.5 V.

The AHCT device has TTL input switching levels and supply voltage range 4.5 V to 5.5 V.

Features and benefits

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • Symmetrical output impedance

  • High noise immunity

  • CMOS low power dissipation

  • Balanced propagation delays

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC3G04DCProduction2.0 - 5.5CMOS± 8603low-40~125204114VSSOP8
74AHC3G04DPProduction2.0 - 5.5CMOS± 8603low-40~125216105TSSOP8
74AHC3G04GTProduction2.0 - 5.5CMOS± 8603low-40~125331160XSON8
74AHCT3G04DCProduction4.5 - 5.5TTL± 8603low-40~125204114VSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC3G04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveA0474AHC3G04DC,125
( 9352 749 14125 )
74AHC3G04DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveA0474AHC3G04DP,125
( 9352 746 81125 )
74AHC3G04GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveA0474AHC3G04GTX
( 9356 912 25115 )
74AHCT3G04DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveC0474AHCT3G04DC,125
( 9352 749 04125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC3G04DC74AHC3G04DC,12574AHC3G04DCweek 1, 2005
74AHC3G04DP74AHC3G04DP,12574AHC3G04DPweek 45, 2004
74AHC3G04GT74AHC3G04GTX74AHC3G04GT
74AHCT3G04DC74AHCT3G04DC,12574AHCT3G04DCweek 1, 2005
Quality and reliability disclaimer

Documentation (8)

File nameTitleTypeDate
74AHC_AHCT3G04InverterData sheet2023-09-25
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc3g0474AHC3G04 IBIS modelIBIS model2019-01-09
ahct3g0474AHCT3G04 IBIS modelIBIS model2019-01-09
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc3g0474AHC3G04 IBIS modelIBIS model2019-01-09
ahct3g0474AHCT3G04 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.