×

74LVC1G07

Buffer with open-drain output

The 74LVC1G07 is a single buffer with open-drain output. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power consumption

  • IOFF circuitry provides partial Power-down mode operation

  • -24 mA output drive (VCC = 3.0 V)

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC1G07GF
NRND
Not for design in---------XSON6
74LVC1G07GMProduction1.65 - 5.5CMOS/LVTTL321751low-40~125320163XSON6
74LVC1G07GNProduction1.65 - 5.5CMOS/LVTTL321751low-40~125358222XSON6
74LVC1G07GSProduction1.65 - 5.5CMOS/LVTTL321751low-40~125341231XSON6
74LVC1G07GVProduction1.65 - 5.5CMOS/LVTTL321751low-40~125278175TSOP5
74LVC1G07GWProduction1.65 - 5.5CMOS/LVTTL321751low-40~125319188TSSOP5
74LVC1G07GXProduction1.65 - 5.5CMOS/LVTTL321751low-40~125345211X2SON5
74LVC1G07GX4Production1.65 - 5.5CMOS/LVTTL321751low-40~125--X2SON4

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC1G07GM
XSON6
(SOT886)
SOT886REFLOW_BG-BD-1
SOT886_132ActiveVS74LVC1G07GM,132
( 9352 771 75132 )
SOT886_115ActiveVS74LVC1G07GM,115
( 9352 771 75115 )
74LVC1G07GN
XSON6
(SOT1115)
SOT1115REFLOW_BG-BD-1
SOT1115_132ActiveVS74LVC1G07GN,132
( 9352 917 73132 )
74LVC1G07GS
XSON6
(SOT1202)
SOT1202REFLOW_BG-BD-1
SOT1202_132ActiveVS74LVC1G07GS,132
( 9352 928 96132 )
74LVC1G07GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveV0774LVC1G07GV,125
( 9352 720 29125 )
74LVC1G07GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveVS74LVC1G07GW,125
( 9352 666 81125 )
74LVC1G07GX
X2SON5
(SOT1226-3)
SOT1226-3SOT1226-3_125ActiveVS74LVC1G07GX,125
( 9352 983 77125 )
74LVC1G07GX4
X2SON4
(SOT1269-2)
SOT1269-2SOT1269-2_147ActiveVS74LVC1G07GX4Z
( 9356 900 03147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC1G07GF9352824061322021-06-302021-12-3174LVC1G07GS
    74LVC1G07GW935266681165
    74LVC1G07GW935266681115
    74LVC1G07GW935266681118

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    74LVC1G07GM74LVC1G07GM,13274LVC1G07GMAlways Pb-free
    74LVC1G07GM74LVC1G07GM,11574LVC1G07GMAlways Pb-free
    74LVC1G07GN74LVC1G07GN,13274LVC1G07GNAlways Pb-free
    74LVC1G07GS74LVC1G07GS,13274LVC1G07GSAlways Pb-free
    74LVC1G07GV74LVC1G07GV,12574LVC1G07GVweek 36, 2003
    74LVC1G07GW74LVC1G07GW,12574LVC1G07GWweek 36, 2003
    74LVC1G07GX74LVC1G07GX,12574LVC1G07GXAlways Pb-free
    74LVC1G07GX474LVC1G07GX4Z74LVC1G07GX4week 25, 2019
    Quality and reliability disclaimer

    Documentation (26)

    File nameTitleTypeDate
    74LVC1G07Buffer with open-drain outputData sheet2023-08-07
    AN10161PicoGate Logic footprintsApplication note2002-10-29
    AN11009Pin FMEA for LVC familyApplication note2019-01-09
    lvc1g0774LVC1G07 IBIS modelIBIS model2018-05-25
    Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    MAR_SOT1202MAR_SOT1202 TopmarkTop marking2013-06-03
    SOT1202plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
    SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
    MAR_SOT1115MAR_SOT1115 TopmarkTop marking2013-06-03
    SOT1115plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm bodyPackage information2022-05-27
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOT891plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1 mm x 0.5 mm bodyPackage information2020-04-21
    MAR_SOT891MAR_SOT891 TopmarkTop marking2013-06-03
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    MAR_SOT886MAR_SOT886 TopmarkTop marking2013-06-03
    SOT886plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm bodyPackage information2022-06-01
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    SOT1226-3plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mmPackage information2020-08-27
    SOT1269-2plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm bodyPackage information2020-08-18
    MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
    SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
    WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Models

    File nameTitleTypeDate
    lvc1g0774LVC1G07 IBIS modelIBIS model2018-05-25

    Sample

    As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

    Sample orders normally take 2-4 days for delivery.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.