×

74HC240-Q100; 74HCT240-Q100

Octal buffer/line driver; 3-state; inverting

The 74HC240-Q100; 74HCT240-Q100 is a high-speed Si-gate CMOS device and is pin compatible with Low-Power Schottky TTL (LSTTL).

The 74HC240-Q100; 74HCT240-Q100 is a dual octal inverting buffer/line driver with 3-state outputs. The 3-state outputs are controlled by the output enable inputs 1OE and 2OE. A HIGH on nOE causes the outputs to assume a high impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • Inverting 3-state outputs

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2 kV

    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC240BQ-Q100Production2.0 - 6.0CMOS± 7.8368low-40~125789.250DHVQFN20
74HC240D-Q100Production2.0 - 6.0CMOS± 7.8368low-40~1258527.461SO20
74HC240PW-Q100Production2.0 - 6.0CMOS± 7.8368low-40~1251004.644.7TSSOP20
74HCT240BQ-Q100Production4.5 - 5.5TTL± 6368low-40~125789.250DHVQFN20
74HCT240D-Q100Production4.5 - 5.5TTL± 6368low-40~1258527.461SO20
74HCT240PW-Q100Production4.5 - 5.5TTL± 6368low-40~1251004.644.7TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC240BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveHC240BQ74HC240BQ-Q100,115
( 9352 987 86115 )
74HC240D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HC240D74HC240D-Q100,118
( 9352 987 87118 )
74HC240PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHC24074HC240PW-Q100,118
( 9352 987 88118 )
74HCT240BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveHCT24074HCT240BQ-Q100,11
( 9352 987 89115 )
74HCT240D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HCT240D74HCT240D-Q100,118
( 9352 987 91118 )
74HCT240PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHCT24074HCT240PW-Q100,11
( 9352 987 92118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74HC240BQ-Q10074HC240BQ-Q100,11574HC240BQ-Q100Always Pb-free
74HC240D-Q10074HC240D-Q100,11874HC240D-Q100Always Pb-free
74HC240PW-Q10074HC240PW-Q100,11874HC240PW-Q100Always Pb-free
74HCT240BQ-Q10074HCT240BQ-Q100,1174HCT240BQ-Q100Always Pb-free
74HCT240D-Q10074HCT240D-Q100,11874HCT240D-Q100Always Pb-free
74HCT240PW-Q10074HCT240PW-Q100,1174HCT240PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (10)

File nameTitleTypeDate
74HC_HCT240_Q100Octal buffer/line driver; 3-state; invertingData sheet2020-07-15
AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
hcHC/HCT Spice modelSPICE model2022-02-17
HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
hcHC/HCT Spice modelSPICE model2022-02-17

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.