Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
5 V tolerant outputs for interfacing with 5 V logic
-
High noise immunity
-
±24 mA output drive (VCC = 3.0 V)
-
CMOS low power consumption
-
Open drain outputs
-
Direct interface with TTL levels
-
Inputs accept voltages up to 5 V
-
Latch-up performance exceeds 250 mA
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V).
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +125 °C.
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G38GM | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 313 | 7.8 | 158 | XSON6 |
74LVC1G38GN | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 338 | 23.5 | 210 | XSON6 |
74LVC1G38GS | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 325 | 29.9 | 218 | XSON6 |
74LVC1G38GV | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 270 | 63.3 | 169 | TSOP5 |
74LVC1G38GW | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 311 | 80.9 | 181 | TSSOP5 |
74LVC1G38GX | Production | 1.65 - 5.5 | CMOS/LVTTL | 32 | 2.3 | 175 | 1 | low | -40~125 | 327 | 94.5 | 195 | X2SON5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G38GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | YB | 74LVC1G38GM,132 ( 9352 771 94132 ) |
SOT886_115 | Active | YB | 74LVC1G38GM,115 ( 9352 771 94115 ) | ||||
74LVC1G38GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | YB | 74LVC1G38GN,132 ( 9352 917 87132 ) |
74LVC1G38GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | YB | 74LVC1G38GS,132 ( 9352 929 15132 ) |
74LVC1G38GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | YB | 74LVC1G38GV,125 ( 9352 766 62125 ) |
74LVC1G38GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | YB | 74LVC1G38GW,125 ( 9352 766 61125 ) |
74LVC1G38GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | YB | 74LVC1G38GX,125 ( 9352 983 82125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G38GM | 74LVC1G38GM,132 | 74LVC1G38GM | Always Pb-free | ||
74LVC1G38GM | 74LVC1G38GM,115 | 74LVC1G38GM | Always Pb-free | ||
74LVC1G38GN | 74LVC1G38GN,132 | 74LVC1G38GN | Always Pb-free | ||
74LVC1G38GS | 74LVC1G38GS,132 | 74LVC1G38GS | Always Pb-free | ||
74LVC1G38GV | 74LVC1G38GV,125 | 74LVC1G38GV | week 36, 2003 | ||
74LVC1G38GW | 74LVC1G38GW,125 | 74LVC1G38GW | week 36, 2003 | ||
74LVC1G38GX | 74LVC1G38GX,125 | 74LVC1G38GX | Always Pb-free |
Documentation (20)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G38 | 2-input NAND gate; open drain | Data sheet | 2023-08-18 |
lvc1g38 | 74LVC1G38 IBIS model | IBIS model | 2014-10-20 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc1g38 | 74LVC1G38 IBIS model | IBIS model | 2014-10-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.