×

74LVC3G07

Triple buffer with open-drain output

The 74LVC3G07 provides three non-inverting buffers.

The output of the device is an open-drain and can be connected to other open-drain outputs to implement active-LOW wired-OR or active-HIGH wired-AND functions.

Input can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment.

Schmitt trigger action at all inputs makes the circuit tolerant for slower input rise and fall time.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • 5 V tolerant input/output for interfacing with 5 V logic

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8-B/JESD36 (2.7 V to 3.6 V).

  • -24 mA output drive (VCC = 3.0 V)

  • CMOS low power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • Inputs accept voltages up to 5 V

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C.

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3G07DCProduction1.65 - 5.5CMOS/LVTTL321753low-40~125205115VSSOP8
74LVC3G07DPProduction1.65 - 5.5CMOS/LVTTL321753low-40~125217106TSSOP8
74LVC3G07GNProduction1.65 - 5.5CMOS/LVTTL321753low-40~125243152XSON8
74LVC3G07GSProduction1.65 - 5.5CMOS/LVTTL321753low-40~125281149XSON8
74LVC3G07GTProduction1.65 - 5.5CMOS/LVTTL321753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3G07DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV0774LVC3G07DC,125
( 9352 755 57125 )
74LVC3G07DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV0774LVC3G07DP,125
( 9352 755 58125 )
74LVC3G07GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveV774LVC3G07GN,115
( 9352 922 54115 )
74LVC3G07GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveV774LVC3G07GS,115
( 9352 928 11115 )
74LVC3G07GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV0774LVC3G07GT,115
( 9352 789 33115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3G07DC74LVC3G07DC,12574LVC3G07DCweek 1, 2005
74LVC3G07DP74LVC3G07DP,12574LVC3G07DPweek 41, 2004
74LVC3G07GN74LVC3G07GN,11574LVC3G07GNAlways Pb-free
74LVC3G07GS74LVC3G07GS,11574LVC3G07GSAlways Pb-free
74LVC3G07GT74LVC3G07GT,11574LVC3G07GTAlways Pb-free
Quality and reliability disclaimer

Documentation (15)

File nameTitleTypeDate
74LVC3G07Triple buffer with open-drain outputData sheet2023-08-24
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3g0774LVC3G07 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3g0774LVC3G07 IBIS modelIBIS model2015-01-15

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.