×

PDTA143/114/124/144EQA series

50 V, 100 mA PNP resistor-equipped transistors

100 mA PNP Resistor-Equipped Transistor (RET) family in a leadless ultra small DFN1010D-3 (SOT1215) Surface-Mounted Device (SMD) plastic package with visible and solderable side pads.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduced pick and place costs

  • Low package height of 0.37 mm

  • AEC-Q101 qualified

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Digital applications

  • Cost saving alternative for BC847/BC857 series in digital applications

  • Controlling IC inputs

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)
PDTA114EQASOT1215DFN1010D-31.1 x 1 x 0.371001010PNP28050
PDTA124EQASOT1215DFN1010D-31.1 x 1 x 0.371002222PNP28050
PDTA143EQASOT1215DFN1010D-31.1 x 1 x 0.371004.74.7PNP28050
PDTA144EQASOT1215DFN1010D-31.1 x 1 x 0.371004747PNP28050

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA114EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active11 01 11PDTA114EQAZ
( 9340 691 46147 )
PDTA124EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 11 10PDTA124EQAZ
( 9340 691 37147 )
PDTA143EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 10 11PDTA143EQAZ
( 9340 691 35147 )
PDTA144EQA
DFN1010D-3
(SOT1215)
SOT1215REFLOW_BG-BD-1
SOT1215_147Active10 01 11PDTA144EQAZ
( 9340 691 32147 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA114EQA934069146115
PDTA124EQA934069137115
PDTA143EQA934069135115
PDTA144EQA934069132115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PDTA114EQAPDTA114EQAZPDTA114EQAAlways Pb-free
PDTA124EQAPDTA124EQAZPDTA124EQAAlways Pb-free
PDTA143EQAPDTA143EQAZPDTA143EQAAlways Pb-free
PDTA144EQAPDTA144EQAZPDTA144EQAAlways Pb-free
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PDTA143_114_124_144EQA_SER50 V, 100 mA PNP resistor-equipped transistorsData sheet2017-06-08
SOT1215plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); 3 terminals; 0.75 mm pitch; 1.1 mm x 1 mm x 0.37 mm bodyPackage information2022-05-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.