×

74VHC541-Q100; 74VHCT541-Q100

Octal buffer/line driver; 3-state

The 74VHC541-Q100; 74VHCT541-Q100 are high-speed Si-gate CMOS devices.

The 74VHC541-Q100; 74VHCT541-Q100 are octal non-inverting buffer/line drivers with 3-state bus compatible outputs.

The 3-state outputs are controlled by the output enable inputs OE0 and OE1.

A HIGH on OEn causes the outputs to assume a high-impedance OFF-state.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Balanced propagation delays

  • All inputs have a Schmitt-trigger action

  • Inputs accepts voltages higher than VCC

  • The 74VHC541-Q100 operates with CMOS input level

  • The 74VHCT541-Q100 operates with TTL input level

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V (C = 200 pf, R = 0 Ω)

  • Multiple package options

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74VHC541BQ-Q100Production2.0 - 5.5CMOS± 8608low-40~125789.250DHVQFN20
74VHC541D-Q100Production2.0 - 5.5CMOS± 8608low-40~1258527.461SO20
74VHC541PW-Q100Production2.0 - 5.5CMOS± 8608low-40~1251014.645TSSOP20
74VHCT541BQ-Q100Production4.5 - 5.5TTL± 8608low-40~125789.250DHVQFN20
74VHCT541D-Q100Production4.5 - 5.5TTL± 8608low-40~1258527.461SO20
74VHCT541PW-Q100Production4.5 - 5.5TTL± 8608low-40~1251014.645TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74VHC541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveVHC54174VHC541BQ-Q100X
( 9353 008 69115 )
74VHC541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74VHC541D74VHC541D-Q100J
( 9353 008 71118 )
74VHC541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVHC54174VHC541PW-Q100J
( 9353 008 72118 )
74VHCT541BQ-Q100
DHVQFN20
(SOT764-1)
SOT764-1SOT764-1_115ActiveVHCT54174VHCT541BQ-Q100X
( 9353 008 76115 )
74VHCT541D-Q100
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74VHCT541D74VHCT541D-Q100J
( 9353 008 85118 )
74VHCT541PW-Q100
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveVHCT54174VHCT541PW-Q100J
( 9353 008 86118 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74VHC541BQ-Q10074VHC541BQ-Q100X74VHC541BQ-Q100Always Pb-free
74VHC541D-Q10074VHC541D-Q100J74VHC541D-Q100Always Pb-free
74VHC541PW-Q10074VHC541PW-Q100J74VHC541PW-Q100Always Pb-free
74VHCT541BQ-Q10074VHCT541BQ-Q100X74VHCT541BQ-Q100Always Pb-free
74VHCT541D-Q10074VHCT541D-Q100J74VHCT541D-Q100Always Pb-free
74VHCT541PW-Q10074VHCT541PW-Q100J74VHCT541PW-Q100Always Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74VHC_VHCT541_Q100Octal buffer/line driver; 3-stateData sheet2020-09-03
74vhc54174vhc541 IBIS modelIBIS model2013-04-07
74vhct54174vhct541 IBIS modelIBIS model2013-04-07
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT764-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm bodyPackage information2022-06-21
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
74vhc54174vhc541 IBIS modelIBIS model2013-04-07
74vhct54174vhct541 IBIS modelIBIS model2013-04-07

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.