Features and benefits
-
Symmetrical output impedance
-
High noise immunity
-
Low power dissipation
-
TTL input levels
-
Balanced propagation delays
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
XC7SET86GV | Production | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 60 | 1 | low | -40~125 | 259 | 56.4 | 160 | TSOP5 |
XC7SET86GW | Production | 4.5 - 5.5 | TTL | ± 8 | 3.5 | 60 | 1 | low | -40~125 | 312 | 82.5 | 183 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XC7SET86GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | g86 | XC7SET86GV,125 ( 9352 899 27125 ) |
XC7SET86GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | gH | XC7SET86GW,125 ( 9352 899 28125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XC7SET86GV | XC7SET86GV,125 | XC7SET86GV | Always Pb-free | ||
XC7SET86GW | XC7SET86GW,125 | XC7SET86GW | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
XC7SET86 | 2-input EXCLUSIVE-OR gate | Data sheet | 2023-12-18 |
xc7set86 | xc7set86 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
xc7set86 | xc7set86 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.