Features and benefits
-
Wide supply voltage range from 2.0 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
Balanced propagation delays
-
All inputs have a Schmitt-trigger action
-
Input levels:
-
For 74AHC125: CMOS level
-
For 74AHCT125: TTL level
-
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level A
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC125BQ | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 103 | 71 | DHVQFN14 |
74AHC125D | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 105 | 63 | SO14 |
74AHC125PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 4 | low | -40~125 | 138 | 64.3 | TSSOP14 |
74AHCT125BQ | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 103 | 71 | DHVQFN14 |
74AHCT125D | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 105 | 63 | SO14 |
74AHCT125PW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 4 | low | -40~125 | 138 | 64.3 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC125BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | AC125 | 74AHC125BQ,115 ( 9352 855 42115 ) | |
74AHC125D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74AHC125D | 74AHC125D,118 ( 9352 627 62118 ) |
74AHC125PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | AHC125 | 74AHC125PW,118 ( 9352 627 63118 ) |
74AHCT125BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | AT125 | 74AHCT125BQ,115 ( 9352 855 43115 ) | |
74AHCT125D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74AHCT125D | 74AHCT125D,118 ( 9352 627 64118 ) |
74AHCT125PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | AHCT125 | 74AHCT125PW,118 ( 9352 627 65118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AHC125D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_112 | Withdrawn / End-of-life | 74AHC125D | 74AHC125D,112 ( 9352 627 62112 ) |
74AHC125PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | AHC125 | 74AHC125PW,112 ( 9352 627 63112 ) |
74AHCT125D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_112 | Withdrawn / End-of-life | 74AHCT125D | 74AHCT125D,112 ( 9352 627 64112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AHC125D | 935262762112 | 2021-12-31 | 2022-06-30 | 74AHC125D | ||
74AHC125PW | 935262763112 | 2021-12-31 | 2022-06-30 | 74AHC125PW | ||
74AHCT125D | 935262764112 | 2021-12-31 | 2022-06-30 | 74AHCT125D | ||
74AHCT125PW | 935262765112 | 2021-12-31 | 2022-06-30 | 74AHCT125PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC125BQ | 74AHC125BQ,115 | 74AHC125BQ | Always Pb-free | ||
74AHC125D | 74AHC125D,118 | 74AHC125D | week 5, 2005 | ||
74AHC125PW | 74AHC125PW,118 | 74AHC125PW | week 10, 2005 | ||
74AHCT125BQ | 74AHCT125BQ,115 | 74AHCT125BQ | Always Pb-free | ||
74AHCT125D | 74AHCT125D,118 | 74AHCT125D | week 32, 2004 | ||
74AHCT125PW | 74AHCT125PW,118 | 74AHCT125PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AHC125D | 74AHC125D,112 | 74AHC125D | week 5, 2005 | ||
74AHC125PW | 74AHC125PW,112 | 74AHC125PW | week 10, 2005 | ||
74AHCT125D | 74AHCT125D,112 | 74AHCT125D | week 32, 2004 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT125 | Quad buffer/line driver; 3-state | Data sheet | 2024-02-28 |
ahc125 | ahc125 IBIS model | IBIS model | 2013-04-07 |
ahct125 | ahct125 IBIS model | IBIS model | 2013-04-07 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.