Features and benefits
-
Fully static operation
-
5 V, 10 V, and 15 V parametric ratings
-
Standardized symmetrical output characteristics
-
Inputs and outputs are protected against electrostatic effects
-
Specified from —40 °C to +85 °C
-
Complies with JEDEC standard JESD 13-B
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
HEF4002B | Dual 4-input NOR gate | Data sheet | 2017-03-17 |
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.