Features and benefits
-
Balanced propagation delays
-
All inputs have a Schmitt-trigger action
-
Inputs accepts voltages higher than VCC
-
The 74VHC541 operates with CMOS input level
-
The 74VHCT541 operates with TTL input level
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM JESD22-C101C exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74VHC541BQ | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74VHC541D | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 85 | 61 | SO20 |
74VHC541PW | Production | 2.0 - 5.5 | CMOS | ± 8 | 60 | 8 | low | -40~125 | 101 | 45 | TSSOP20 |
74VHCT541BQ | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74VHCT541D | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 85 | 61 | SO20 |
74VHCT541PW | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 8 | low | -40~125 | 101 | 45 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74VHC541BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | VHC541 | 74VHC541BQ,115 ( 9352 895 17115 ) | |
74VHC541D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74VHC541D | 74VHC541D,118 ( 9352 895 22118 ) |
74VHC541PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VHC541 | 74VHC541PW,118 ( 9352 895 27118 ) |
74VHCT541BQ | DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | Active | VHCT541 | 74VHCT541BQ,115 ( 9352 895 18115 ) | |
74VHCT541D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74VHCT541D | 74VHCT541D,118 ( 9352 895 23118 ) |
74VHCT541PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | VHCT541 | 74VHCT541PW,118 ( 9352 895 28118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74VHC541BQ | 74VHC541BQ,115 | 74VHC541BQ | Always Pb-free | ||
74VHC541D | 74VHC541D,118 | 74VHC541D | Always Pb-free | ||
74VHC541PW | 74VHC541PW,118 | 74VHC541PW | Always Pb-free | ||
74VHCT541BQ | 74VHCT541BQ,115 | 74VHCT541BQ | Always Pb-free | ||
74VHCT541D | 74VHCT541D,118 | 74VHCT541D | Always Pb-free | ||
74VHCT541PW | 74VHCT541PW,118 | 74VHCT541PW | Always Pb-free |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74VHC_VHCT541 | Octal buffer/line driver; 3-state | Data sheet | 2020-09-03 |
74vhc541 | 74vhc541 IBIS model | IBIS model | 2013-04-07 |
74vhct541 | 74vhct541 IBIS model | IBIS model | 2013-04-07 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.