Features and benefits
-
Wide supply voltage range from 3.0 V to 15.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Fully static operation
-
5 V, 10 V, and 15 V parametric ratings
-
Standardized symmetrical output characteristics
-
Complies with JEDEC standard JESD 13-B
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HEF4104BT | Production | 3.0 - 15.0 | 3.0 - 15.0 | CMOS | ± 2.4 | 340 | 16 | medium | -40~85 | 80 | 4.1 | 38.4 | SO16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF4104BT | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_653 | Active | HEF4104BT | HEF4104BT,653 ( 9333 731 40653 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF4104BT | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_652 | Withdrawn / End-of-life | HEF4104BT | HEF4104BT,652 ( 9333 731 40652 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
HEF4104BT | 933373140652 | 2021-12-31 | 2022-06-30 | HEF4104BT |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF4104BT | HEF4104BT,653 | HEF4104BT | week 30, 2004 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF4104BT | HEF4104BT,652 | HEF4104BT | week 30, 2004 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
HEF4104B | Quad low-to-high voltage translator with 3-state outputs | Data sheet | 2021-12-14 |
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
Nexperia_document_guide_Logic_translators | Nexperia Logic Translators | Brochure | 2021-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.