×

74HC4060; 74HCT4060

14-stage binary ripple counter with oscillator

The 74HC4060; 74HCT4060 is a 14-stage ripple-carry counter/divider and oscillator with three oscillator terminals (RS, RTC and CTC), ten buffered parallel outputs (Q3 to Q9 and Q11 to Q13) and an overriding asynchronous master reset (MR). The oscillator configuration allows design of either RC or crystal oscillator circuits. The oscillator may be replaced by an external clock signal at input RS. In this case, keep the oscillator pins (RTC and CTC) floating. The counter advances on the HIGH-to-LOW transition of RS. A HIGH level on MR clears all counter stages and forces all outputs LOW, independent of the other input conditions. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • All active components on chip

  • RC or crystal oscillator configuration

  • Input levels:

    • For 74HC4060: CMOS level

    • For 74HCT4060: TTL level

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Control counters

  • Timers

  • Frequency dividers

  • Time-delay circuits

Parametrics

Type numberProduct statusVCC (V)Output drive capability (mA)Logic switching levelstpd (ns)Power dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74HC4060BQProduction2.0 - 6.0± 5.2CMOS31low-40~125826.250DHVQFN16
74HC4060DProduction2.0 - 6.0± 5.2CMOS31low-40~125824.740SO16
74HC4060PWProduction2.0 - 6.0± 5.2CMOS31low-40~1251142.142.5TSSOP16
74HCT4060BQProduction4.5 - 5.5± 4TTL31low-40~125826.250DHVQFN16
74HCT4060DProduction4.5 - 5.5± 4TTL31low-40~125804.338.9SO16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4060BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHC406074HC4060BQ,115
( 9352 864 02115 )
74HC4060D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC4060D74HC4060D,653
( 9337 140 10653 )
74HC4060PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC406074HC4060PW,118
( 9352 420 80118 )
74HCT4060BQ
DHVQFN16
(SOT763-1)
SOT763-1SOT763-1_115ActiveHT406074HCT4060BQ,115
( 9352 864 03115 )
74HCT4060D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT4060D74HCT4060D,653
( 9337 140 20653 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC4060D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC4060D74HC4060D,652
( 9337 140 10652 )
74HCT4060D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT4060D74HCT4060D,652
( 9337 140 20652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC4060D9337140106522021-12-312022-06-3074HC4060D
    74HC4060PW9352420801122021-12-312022-06-3074HC4060PW
      74HCT4060D9337140206522021-12-312022-06-3074HCT4060D

        Environmental information

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4060BQ74HC4060BQ,11574HC4060BQAlways Pb-free
        74HC4060D74HC4060D,65374HC4060Dweek 12, 2005
        74HC4060PW74HC4060PW,11874HC4060PWweek 10, 2005
        74HCT4060BQ74HCT4060BQ,11574HCT4060BQAlways Pb-free
        74HCT4060D74HCT4060D,65374HCT4060Dweek 6, 2004

        The variants in the table below are discontinued. See the table Discontinuation information for more information.

        Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
        74HC4060D74HC4060D,65274HC4060Dweek 12, 2005
        74HCT4060D74HCT4060D,65274HCT4060Dweek 6, 2004
        Quality and reliability disclaimer

        Documentation (11)

        File nameTitleTypeDate
        74HC_HCT406014-stage binary ripple counter with oscillatorData sheet2024-03-27
        AN11044Pin FMEA 74HC/74HCT familyApplication note2019-01-09
        hcHC/HCT Spice modelSPICE model2022-02-17
        HCT_USER_GUIDEHC/T User GuideUser manual1997-10-31
        SOT763-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm bodyPackage information2023-05-11
        SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
        SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
        WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
        SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
        SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
        SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

        Support

        If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

        Models

        File nameTitleTypeDate
        hcHC/HCT Spice modelSPICE model2022-02-17

        Sample

        As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

        Sample orders normally take 2-4 days for delivery.

        If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.