×

74LV02

Quad 2-input NOR gate

The 74LV02 is a low-voltage Si-gate CMOS device that is pin and function compatible with 74HC02 and 74HCT02.

The 74LV02 provides a quad 2-input NOR function.

Features and benefits

  • Wide operating voltage: 1.0 V to 5.5 V

  • Optimized for low voltage applications: 1.0 V to 3.6 V

  • Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V

  • Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C

  • Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C

  • ESD protection:

    • HBM JESD22-A114E exceeds 2000 V

    • MM JESD22-A115-A exceeds 200 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Documentation (3)

File nameTitleTypeDate
74LV02Quad 2-input NOR gateData sheet2017-05-10
lv0274LV02 IBIS modelIBIS model2019-01-09
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lv0274LV02 IBIS modelIBIS model2019-01-09