×

BCW71; BCW72

NPN general purpose transistors

NPN transistor in a SOT23 plastic package.

PNP complements: BCW69 and BCW70.

Features and benefits

  • Low current (100 mA)

  • Low voltage (45 V)

  • Low noise.

  • AEC-Q101 qualified

Applications

  • General purpose switching and amplification.

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)
BCW71SOT23SOT232.9 x 1.3 x 1NPN25045100110220150
BCW72SOT23SOT232.9 x 1.3 x 1NPN25045100200450150

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCW71SOT23-1
(SOT23)
SOT23_215ActiveK1%BCW71,215
( 9331 493 90215 )
BCW72SOT23-1
(SOT23)
SOT23_235ActiveK2%BCW72,235
( 9331 494 00235 )
SOT23_215ActiveK2%BCW72,215
( 9331 494 00215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCW71BCW71,215BCW71week 34, 2003
BCW72BCW72,235BCW72week 34, 2003
BCW72BCW72,215BCW72week 34, 2003
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BCW71_72NPN general purpose transistorsData sheet1999-04-18
LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.