×

74AHC86; 74AHCT86

Quad 2-input EXCLUSIVE-OR gate

The 74AHC86; 74AHCT86 is a quad 2-input EXCLUSIVE-OR gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 V to 5.5 V

  • Input levels:

    • For 74AHC86: CMOS level

    • For 74AHCT86: TTL level

  • Balanced propagation delays

  • All inputs have Schmitt-trigger actions

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC86BQProduction2.0 - 5.5CMOS± 83.4604low-40~12510318.471DHVQFN14
74AHC86DProduction2.0 - 5.5CMOS± 83.4604low-40~12510517.863SO14
74AHC86PWProduction2.0 - 5.5CMOS± 83.4604low-40~1251386.964TSSOP14
74AHCT86BQProduction4.5 - 5.5TTL± 83.4604low-40~12510318.471DHVQFN14
74AHCT86DProduction4.5 - 5.5TTL± 83.4604low-40~12510517.863SO14
74AHCT86PWProduction4.5 - 5.5TTL± 83.4604low-40~1251381.064TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC86BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC8674AHC86BQ,115
( 9352 855 47115 )
74AHC86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC86D74AHC86D,118
( 9352 635 63118 )
74AHC86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC8674AHC86PW,118
( 9352 635 64118 )
74AHCT86BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT8674AHCT86BQ,115
( 9352 855 48115 )
74AHCT86D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT86D74AHCT86D,118
( 9352 635 54118 )
74AHCT86PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT8674AHCT86PW,118
( 9352 635 55118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC86D9352635631122021-12-312022-06-3074AHC86D
    74AHC86PW9352635641122021-12-312022-06-3074AHC86PW
      74AHCT86D9352635541122018-12-312019-06-3074AHCT86D
        74AHCT86PW9352635551122018-12-312019-06-3074AHCT86PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC86BQ74AHC86BQ,11574AHC86BQAlways Pb-free
          74AHC86D74AHC86D,11874AHC86Dweek 32, 2004
          74AHC86PW74AHC86PW,11874AHC86PWweek 10, 2005
          74AHCT86BQ74AHCT86BQ,11574AHCT86BQAlways Pb-free
          74AHCT86D74AHCT86D,11874AHCT86Dweek 32, 2004
          74AHCT86PW74AHCT86PW,11874AHCT86PWweek 10, 2005
          Quality and reliability disclaimer

          Documentation (10)

          File nameTitleTypeDate
          74AHC_AHCT86Quad 2-input EXCLUSIVE-OR gateData sheet2024-03-07
          ahct86ahct86 IBIS modelIBIS model2013-04-07
          ahc86ahc86 IBIS modelIBIS model2013-04-07
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Models

          File nameTitleTypeDate
          ahct86ahct86 IBIS modelIBIS model2013-04-07
          ahc86ahc86 IBIS modelIBIS model2013-04-07

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.