Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Synchronous serial input and output
-
8-bit parallel output
-
Shift and storage registers have independent direct clear and clocks
-
Independent clocks for shift and storage registers
-
100 MHz (typical)
-
Wide supply voltage range from 2.0 V to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Input levels:
-
For 74HC594-Q100: CMOS level
-
For 74HCT594-Q100: TTL level
-
-
Complies with JEDEC standards
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Applications
-
Serial-to parallel data conversion
-
Remote control holding register
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC594BQ-Q100 | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 109 | low | -40~125 | 86 | 9.0 | 54 | DHVQFN16 |
74HC594D-Q100 | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 109 | low | -40~125 | 86 | 6.9 | 45 | SO16 |
74HC594PW-Q100 | Production | 2.0 - 6.0 | CMOS | ± 7.8 | 14 | 109 | low | -40~125 | 119 | 3.0 | 47 | TSSOP16 |
74HCT594D-Q100 | Production | 4.5 - 5.5 | TTL | ± 6 | 15 | 100 | low | -40~125 | 86 | 6.9 | 45.1 | SO16 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC594BQ-Q100 | DHVQFN16 (SOT763-1) | SOT763-1 | SOT763-1_115 | Active | 4HC594 | 74HC594BQ-Q100X ( 9356 913 08115 ) | |
74HC594D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HC594D | 74HC594D-Q100,118 ( 9352 988 69118 ) |
74HC594PW-Q100 | TSSOP16 (SOT403-1) | SOT403-1 | SSOP-TSSOP-VSO-WAVE | SOT403-1_118 | Active | HC594PW | 74HC594PW-Q100J ( 9353 090 09118 ) |
74HCT594D-Q100 | SO16 (SOT109-1) | SOT109-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT109-1_118 | Active | 74HCT594D | 74HCT594D-Q100,118 ( 9352 988 71118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC594BQ-Q100 | 74HC594BQ-Q100X | 74HC594BQ-Q100 | |||
74HC594D-Q100 | 74HC594D-Q100,118 | 74HC594D-Q100 | Always Pb-free | ||
74HC594PW-Q100 | 74HC594PW-Q100J | 74HC594PW-Q100 | week 25, 2019 | ||
74HCT594D-Q100 | 74HCT594D-Q100,118 | 74HCT594D-Q100 | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT594_Q100 | 8-bit shift register with output register | Data sheet | 2024-03-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
hc594 | 74HC594 IBIS model | IBIS model | 2021-02-02 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SOT763-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 16 terminals; 0.5 mm pitch; 3.5 mm x 2.5 mm x 1 mm body | Package information | 2023-05-11 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT109-1 | plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT403-1 | plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
hc594 | 74HC594 IBIS model | IBIS model | 2021-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.