×

PDTA144E series

PNP resistor-equipped transistors; R1 = 47 kΩ, R2 = 47 kΩ

PNP Resistor-Equipped Transistor (RET) family in Surface-Mounted Device (SMD) plastic packages.

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • AEC-Q101 qualified

Applications

  • Digital applications in automotive and industrial segments

  • Control of IC inputs

  • Cost-saving alternative for BC847/857 series in digital applications

  • Switching loads

Parametrics

Type numberPackage versionPackage nameSize (mm)IO [max] (mA)R1 (typ) (kΩ)R2 (typ) (kΩ)Channel typePtot (mW)VCEO (V)Tj [max] (°C)Automotive qualified
PDTA144EMSOT883DFN1006-31 x 0.6 x 0.481004747PNP25050150Y
PDTA144ETSOT23SOT232.9 x 1.3 x 11004747PNP25050--
PDTA144EUSOT323SC-702 x 1.25 x 0.951004747PNP20050--

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PDTA144EM
DFN1006-3
(SOT883)
SOT883REFLOW_BG-BD-1
SOT883_315ActiveDRPDTA144EM,315
( 9340 571 69315 )
PDTA144ETSOT23-1
(SOT23)
SOT23_235Active%07PDTA144ET,235
( 9340 310 80235 )
SOT23_215Active%07PDTA144ET,215
( 9340 310 80215 )
PDTA144EU
SC-70
(SOT323)
SOT323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT323_135Active%07PDTA144EU,135
( 9340 441 30135 )
SOT323_115Active%07PDTA144EU,115
( 9340 441 30115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PDTA144EU/A2934062891115
PDTA144EU/DG934061928115
PDTA144EU/ZL9340697241352017-05-312017-11-30PDTA144EU
    PDTA144EU/ZL9340697241152017-05-312017-11-30PDTA144EU

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      PDTA144EMPDTA144EM,315PDTA144EMAlways Pb-free
      PDTA144ETPDTA144ET,235PDTA144ETAlways Pb-free
      PDTA144ETPDTA144ET,215PDTA144ETweek 34, 2003
      PDTA144EUPDTA144EU,135PDTA144EUweek 30, 2003
      PDTA144EUPDTA144EU,115PDTA144EUweek 30, 2003
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      PDTA144E_SERPNP resistor-equipped transistors;R1 = 47 kOhm, R2 = 47 kOhmData sheet2018-08-28
      LSYMTRALetter Symbols - Transistors; GeneralOther type1999-05-06
      SOT883plastic, leadless ultra small package; 3 terminals; 0.35 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
      REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
      SOT323plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.