×

BC68PAS_series

20 V, 2 A NPN medium power transistors

NPN medium power transistors in an ultra thin DFN2020D-3 (SOT1061D) leadless small Surface-Mounted Device (SMD) plastic package with medium power capability and visible and solderable side pads.

PNP complement: BC69PAS series

Features and benefits

  • High collector current capability IC and ICM

  • Reduced Printed-Circuit Board (PCB) area requirements

  • Exposed heat sink for excellent thermal and electrical conductivity

  • AEC-Q101 qualified

  • Two current gain selections

  • Leadless very small SMD plastic package with medium power capability

  • Suitable for Automatic Optical Inspection (AOI) of solder joint

Applications

  • Linear voltage regulators

  • Battery driven devices

  • MOSFET drivers

  • Low-side switches

  • Power management

  • Amplifiers

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)
BC68-25PASSOT1061DDFN2020D-32 x 2 x 0.65NPN42020200016037515040
BC68PASSOT1061DDFN2020D-32 x 2 x 0.65NPN4202020008537515040

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC68-25PAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveBZBC68-25PASX
( 9340 681 09115 )
BC68PAS
DFN2020D-3
(SOT1061D)
SOT1061DREFLOW_BG-BD-1
SOT1061D_115ActiveBYBC68PASX
( 9340 681 08115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC68-25PASBC68-25PASXBC68-25PASAlways Pb-free
BC68PASBC68PASXBC68PASAlways Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
BC68PAS_Nexperia_Product_QualityBC68PAS Nexperia Product QualityQuality document2019-05-20
BC68PAS_Nexperia_Product_ReliabilityBC68PAS Nexperia Product ReliabilityQuality document2024-04-22
BC68PASBC68PAS SPICE modelSPICE model2024-03-27
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOT1061Dplastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm bodyPackage information2022-10-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
BC68PASBC68PAS SPICE modelSPICE model2024-03-27

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.