×

74AXP1T125 NRND

Dual supply buffer/line driver; 3-state

The 74AXP1T125 is a dual supply non-inverting buffer/line driver with 3-state output. It features one input (A), an output (Y), an output enable input (OE) and dual supply pins (VCCI and VCCO). A HIGH level at pin OE causes the output to assume a high-impedance OFF-state. The inputs are referenced to VCCI and the output is referenced to VCCO. All inputs can be connected directly to VCCI or GND. VCCI can be supplied at any voltage between 0.7 V and 2.75 V and VCCO can be supplied at any voltage between 1.2 V and 5.5 V. This feature allows voltage level translation.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range:

    • VCCI: 0.7 V to 2.75 V

    • VCCO: 1.2 V to 5.5 V

  • Low input capacitance; CI = 0.6 pF (typical)

  • Low output capacitance; CO = 1.8 pF (typical)

  • Low dynamic power consumption; CPD = 0.4 pF at VCCI = 1.2 V (typical)

  • Low dynamic power consumption; CPD = 7.1 pF at VCCO = 3.3 V (typical)

  • Low static power consumption; ICCI = 0.5 μA (85 °C maximum)

  • Low static power consumption; ICCO = 1.8 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V; A, OE inputs)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

    • JESD8-C (2.7 V to 3.6 V; Y output)

    • JESD12-6 (4.5 V to 5.5 V; Y output)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10% of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Documentation (5)

File nameTitleTypeDate
74AXP1T125Dual supply buffer/line driver; 3-stateData sheet2021-11-03
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
axp1t12574AXP1T125 IBIS modelIBIS model2016-03-01
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1t12574AXP1T125 IBIS modelIBIS model2016-03-01