×

74AHC2G08; 74AHCT2G08

Dual 2-input AND gate

The 74AHC2G08; 74AHCT2G08 is a dual 2-input AND gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Symmetrical output impedance

  • Balanced propagation delays

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • Input levels:

    • For 74AHC2G08: CMOS level

    • For 74AHCT2G08: TTL level

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +80 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Rth(j-c) (K/W)Package name
74AHC2G08DCProduction2.0 - 5.5CMOS± 83.2602low-40~12520535.8116VSSOP8
74AHC2G08DPProduction2.0 - 5.5CMOS± 83.2602low-40~12521820.9106TSSOP8
74AHCT2G08DCProduction4.5 - 5.5TTL± 83.6602low-40~12520535.8116VSSOP8
74AHCT2G08DPProduction4.5 - 5.5TTL± 83.6602low-40~12521820.9106TSSOP8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC2G08DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveA0874AHC2G08DC,125
( 9352 751 25125 )
74AHC2G08DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveA0874AHC2G08DP,125
( 9352 746 76125 )
74AHCT2G08DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveC0874AHCT2G08DC,125
( 9352 751 27125 )
74AHCT2G08DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveC0874AHCT2G08DP,125
( 9352 746 77125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC2G08DC74AHC2G08DC,12574AHC2G08DCweek 1, 2005
74AHC2G08DP74AHC2G08DP,12574AHC2G08DPweek 41, 2004
74AHCT2G08DC74AHCT2G08DC,12574AHCT2G08DCweek 1, 2005
74AHCT2G08DP74AHCT2G08DP,12574AHCT2G08DPweek 41, 2004
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AHC_AHCT2G08Dual 2-input AND gateData sheet2023-09-01
AN10161PicoGate Logic footprintsApplication note2002-10-29
ahc2g08ahc2g08 IBIS modelIBIS model2013-04-07
ahct2g08ahct2g08 IBIS modelIBIS model2013-04-07
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc2g08ahc2g08 IBIS modelIBIS model2013-04-07
ahct2g08ahct2g08 IBIS modelIBIS model2013-04-07

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.