Features and benefits
- Wide supply voltage range of 1.2 V to 3.6 V
- Complies with JEDEC standard no. 8-1A
- CMOS low power consumption
- Direct interface with TTL levels
- Current drive ±12 mA at 3.0 V
- MULTIBYTETM flow-through standard pin-out architecture
- Low inductance multiple VCC and GND pins for minimum noise and ground bounce
- Output drive capability 50 Ω transmission lines @ 85 °C
- Integrated 30 Ω termination resistors
- Diode clamps to VCC and GND on all inputs
- Input diodes to accommodate strong drivers
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
74ALVC162835A | 18-bit registered driver with 30 Ohm termination resistors; 3-state | Data sheet | 2017-10-12 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.