Features and benefits
-
Low diode capacitance
-
Low leakage current
-
SOT353 (SC-88A) surface mount package
-
Common anode configuration.
-
AEC-Q101 qualified
Applications
-
Communication systems
-
Computers and peripherals
-
Audio and video equipment.
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
BZA856AVL | TSSOP5 | 4 | Unidirectional | 3.3 | 22 | 15 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZA856AVL | TSSOP5 (SOT353) | SOT353 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT353_115 | Active | R3% | BZA856AVL,115 ( 9340 574 88115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZA856AVL | BZA856AVL,115 | BZA856AVL | week 31, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BZA800AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2020-01-27 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.