×

BCV61

NPN general-purpose double transistors

NPN general-purpose double transistors in a small SOT143B Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low current (max. 100 mA)

  • Low voltage (max. 30 V)

  • Matched pairs

  • AEC-Q101 qualified

Applications

  • Applications with working point independent of temperature

  • Current mirrors

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityVCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)Automotive qualified
BCV61SOT143BSOT143B2.9 x 1.3 x 1NPN30100110800150Y
BCV61ASOT143BSOT143B2.9 x 1.3 x 1NPN30100110220150Y
BCV61BSOT143BSOT143B2.9 x 1.3 x 1NPN30100200450150Y
BCV61CSOT143BSOT143B2.9 x 1.3 x 1NPN30100420800150Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BCV61

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_235Active1M%BCV61,235
( 9336 772 20235 )
SOT143B_215Active1M%BCV61,215
( 9336 772 20215 )
BCV61A

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active1J%BCV61A,215
( 9337 921 00215 )
BCV61B

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_235Active1K%BCV61B,235
( 9337 921 10235 )
SOT143B_215Active1K%BCV61B,215
( 9337 921 10215 )
BCV61C

(SOT143B)
SOT143BWAVE_BG-BD-1
SOT143B_215Active1L%BCV61C,215
( 9337 921 20215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
BCV61A/C934062359215
BCV61B/A2934062826235

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BCV61BCV61,235BCV61week 49, 2002
BCV61BCV61,215BCV61week 49, 2002
BCV61ABCV61A,215BCV61Aweek 49, 2002
BCV61BBCV61B,235BCV61Bweek 49, 2002
BCV61BBCV61B,215BCV61Bweek 49, 2002
BCV61CBCV61C,215BCV61Cweek 49, 2002
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOT143Bplastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyPackage information2022-05-28
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.