×

74HC367; 74HCT367

Hex buffer/line driver; 3-state

The 74HC367; 74HCT367 is a hex buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A HIGH on nOE causes the outputs to assume a high impedance OFF-state. Inputs include clamp diodes. It enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)
    • JESD7A (2.0 V to 6.0 V)
  • 3-state outputs

  • Input levels:

    • For 74HC367: CMOS level

    • For 74HCT367: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC367DProduction2.0 - 6.0CMOS± 7.8366low-40~1257836SO16
74HC367PWProduction2.0 - 6.0CMOS± 7.8366low-40~12511239.4TSSOP16
74HCT367DProduction4.5 - 5.5TTL± 6366low-40~1257735.8SO16
74HCT367PWProduction4.5 - 5.5TTL± 6366low-40~12511239.4TSSOP16

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC367D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HC367D74HC367D,653
( 9337 146 90653 )
74HC367PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHC36774HC367PW,118
( 9351 884 20118 )
74HCT367D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_653Active74HCT367D74HCT367D,653
( 9337 151 70653 )
74HCT367PW
TSSOP16
(SOT403-1)
SOT403-1SSOP-TSSOP-VSO-WAVE
SOT403-1_118ActiveHCT36774HCT367PW,118
( 9351 890 50118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC367D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HC367D74HC367D,652
( 9337 146 90652 )
74HCT367D
SO16
(SOT109-1)
SOT109-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT109-1_652Withdrawn / End-of-life74HCT367D74HCT367D,652
( 9337 151 70652 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC367D9337146906522021-12-312022-06-3074HC367D
    74HC367PW9351884201122018-12-312019-06-3074HC367PW
      74HCT367D9337151706522021-12-312022-06-3074HCT367D
        74HCT367PW9351890501122021-12-312022-06-3074HCT367PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC367D74HC367D,65374HC367Dweek 6, 2004
          74HC367PW74HC367PW,11874HC367PWweek 10, 2005
          74HCT367D74HCT367D,65374HCT367Dweek 6, 2004
          74HCT367PW74HCT367PW,11874HCT367PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74HC367D74HC367D,65274HC367Dweek 6, 2004
          74HCT367D74HCT367D,65274HCT367Dweek 6, 2004
          Quality and reliability disclaimer

          Documentation (7)

          File nameTitleTypeDate
          74HC_HCT367Hex buffer/line driver; 3-stateData sheet2024-03-19
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT109-1plastic, small outline package; 16 leads; 1.27 mm pitch; 9.9 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07
          SOT403-1plastic, thin shrink small outline package; 16 leads; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-08
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Ordering, pricing & availability

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.