×

74AXP1T32 NRND

Dual supply 2-input OR gate

The 74AXP1T32 is a dual supply 2-input OR gate. It features two inputs (A, B), an output (Y) and dual supply pins (VCCI and VCCO). The inputs are referenced to VCCI and the output is referenced to VCCO. All inputs can be connected directly to VCCI or GND. VCCI can be supplied at any voltage between 0.7 V and 2.75 V. VCCO can be supplied at any voltage between 1.2 V and 5.5 V. This feature allows voltage level translation.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device ensures very low static and dynamic power consumption across the entire supply range and is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Not recommended for new designs (NRND).

Features and benefits

  • Wide supply voltage range:

    • VCCI: 0.7 V to 2.75 V

    • VCCO: 1.2 V to 5.5 V

  • Low input capacitance; CI = 0.6 pF (typical)

  • Low output capacitance; CO = 1.8 pF (typical)

  • Low dynamic power consumption; CPD = 0.5 pF at VCCI = 1.2 V (typical)

  • Low dynamic power consumption; CPD = 7.1 pF at VCCO = 3.3 V (typical)

  • Low static power consumption; ICCI = 0.5 μA (85 °C maximum)

  • Low static power consumption; ICCO = 1.8 μA (85 °C maximum)

  • High noise immunity

  • Complies with JEDEC standard:

    • JESD8-12A.01 (1.1 V to 1.3 V; A, B input)

    • JESD8-11A.01 (1.4 V to 1.6 V)

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A.01 (2.3 V to 2.7 V)

    • JESD8-C (2.7 V to 3.6 V; Y output)

    • JESD12-6 (4.5 V to 5.5 V; Y output)

  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 Class 2 exceeds 2 kV

    • CDM JESD22-C101E exceeds 1000 V

  • Latch-up performance exceeds 100 mA per JESD78D Class II

  • Inputs accept voltages up to 2.75 V

  • Low noise overshoot and undershoot < 10 % of VCCO

  • IOFF circuitry provides partial power-down mode operation

  • Multiple package options

  • Specified from -40 °C to +85 °C

Documentation (7)

File nameTitleTypeDate
74AXP1T32Dual supply 2-input OR gateData sheet2022-02-28
AN90029Pin FMEA for AXPnT familyApplication note2021-07-13
Nexperia_document_guide_Logic_translatorsNexperia Logic TranslatorsBrochure2021-04-12
axp1t3274AXP1T32 IBIS ModelIBIS model2016-12-12
Nexperia_document_leaflet_Logic_X2SON_packages_062018X2SON ultra-small 4, 5, 6 & 8-pin leadless packagesLeaflet2018-06-05
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904AXP – Extremely low-power logic technology portfolioLeaflet2019-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
axp1t3274AXP1T32 IBIS ModelIBIS model2016-12-12