Features and benefits
-
Supply voltage range from 2.3 V to 3.6 V
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
CDM AEC-Q100-011 revision B exceeds 1000 V
-
-
4 Ω switch connection between two ports
-
Rail to rail switching on data I/O ports
-
CMOS low power consumption
-
Latch-up performance exceeds 250 mA per JESD78B Class I level A
-
IOFF circuitry provides partial Power-down mode operation
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3306DC | Production | 2.3 - 3.6 | 5 | CMOS/LVTTL | 7 | 400 | 2 | 0.2 | very low | -40~125 | 202 | 33.5 | 112 | VSSOP8 |
74CBTLV3306GT | Production | 2.3 - 3.6 | 5 | CMOS/LVTTL | 7 | 400 | 2 | 0.2 | very low | -40~125 | 323 | 5.9 | 154.7 | XSON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74CBTLV3306DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | b6 | 74CBTLV3306DCH ( 9353 088 24125 ) | |
74CBTLV3306GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | b6 | 74CBTLV3306GTX ( 9353 088 25115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74CBTLV3306DC | 74CBTLV3306DCH | 74CBTLV3306DC | week 25, 2019 | ||
74CBTLV3306GT | 74CBTLV3306GTX | 74CBTLV3306GT | week 25, 2019 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3306 | 2-bit bus switch | Data sheet | 2017-03-17 |
cbtlv3306 | cbtlv3306 IBIS model | IBIS model | 2017-03-24 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbtlv3306 | cbtlv3306 IBIS model | IBIS model | 2017-03-24 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.