×

74LVC14A

Hex inverting Schmitt trigger with 5 V tolerant input

The 74LVC14A is a hex inverter with Schmitt-trigger inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Features and benefits

  • Wide supply voltage range from 1.2 V to 3.6 V

  • Overvoltage tolerant inputs to 5.5 V

  • CMOS low-power consumption

  • Direct interface with TTL levels

  • Unlimited input rise and fall times

  • Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Applications

  • Wave and pulse shapers for highly noisy environments

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC14ABQProductionn.a.n.a.CMOS/LVTTL± 243.21756low-40~12510775DHVQFN14
74LVC14ABZProductionn.a.n.a.CMOS/LVTTL± 243.21756low-40~12511572.1DHXQFN14
74LVC14ADProductionn.a.n.a.CMOS/LVTTL± 243.21756low-40~12510968SO14
74LVC14APWProductionn.a.n.a.CMOS/LVTTL± 243.21756low-40~12514268.1TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC14ABQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveVC14A74LVC14ABQ,115
( 9352 734 81115 )
74LVC14ABZ
DHXQFN14
(SOT8014-1)
SOT8014-1SOT8014-1_147ActiveV1474LVC14ABZZ
( 9356 911 41147 )
74LVC14AD
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74LVC14AD Standard Procedure Standard Procedure 74LVC14AD74LVC14AD,118
( 9352 607 37118 )
74LVC14APW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveLVC14A LVC14A Standard Procedure Standard Procedure74LVC14APW,118
( 9352 607 39118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC14ABZ
DHXQFN14
(SOT8014-1)
SOT8014-1SOT8014-1_115Withdrawn / End-of-lifeV1474LVC14ABZX
( 9356 911 41115 )
74LVC14AD
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74LVC14AD Standard Procedure Standard Procedure 74LVC14AD74LVC14AD,112
( 9352 607 37112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74LVC14ABZ935691141115
74LVC14AD9352607371122021-12-312022-06-3074LVC14AD
    74LVC14APW9352607391122021-12-312022-06-3074LVC14APW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC14ABQ74LVC14ABQ,11574LVC14ABQAlways Pb-free
      74LVC14ABZ74LVC14ABZZ74LVC14ABZ
      74LVC14AD74LVC14AD,11874LVC14ADweek 32, 2004
      74LVC14APW74LVC14APW,11874LVC14APWweek 10, 2005

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74LVC14ABZ74LVC14ABZX74LVC14ABZ
      74LVC14AD74LVC14AD,11274LVC14ADweek 32, 2004
      Quality and reliability disclaimer

      Documentation (11)

      File nameTitleTypeDate
      74LVC14AHex inverting Schmitt trigger with 5 V tolerant inputData sheet2024-02-13
      lvc14alvc14a IBIS modelIBIS model2021-02-02
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT8014-1plastic, leadless dual in-line compatible thermal enhanced extreme thin quad flat package;no leads; 14 terminals; 0.4 mm pitch; body 2 mm x 2 mm x 0.48 mmPackage information2023-02-28
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      lvc14alvc14a IBIS modelIBIS model2021-02-02

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.