Features and benefits
-
High current
-
AEC-Q101 qualified
Applications
-
General-purpose switching and amplification
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BCW66F | SOT23-1 (SOT23) | SOT23_185 | Samples available / Development | EQ% | BCW66FZ ( 9340 709 41185 ) | ||
SOT23_235 | Active | EQ% | BCW66FVL ( 9340 709 41235 ) | ||||
SOT23_215 | Active | EQ% | BCW66FR ( 9340 709 41215 ) | ||||
BCW66G | SOT23-1 (SOT23) | SOT23_185 | Samples available / Development | ER% | BCW66GZ ( 9340 709 42185 ) | ||
SOT23_235 | Active | ER% | BCW66GVL ( 9340 709 42235 ) | ||||
SOT23_215 | Active | ER% | BCW66GR ( 9340 709 42215 ) | ||||
BCW66H | SOT23-1 (SOT23) | SOT23_185 | Samples available / Development | ES% | BCW66HZ ( 9340 709 43185 ) | ||
SOT23_235 | Active | ES% | BCW66HVL ( 9340 709 43235 ) | ||||
SOT23_215 | Active | ES% | BCW66HR ( 9340 709 43215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BCW66F | BCW66FZ | BCW66F | week 25, 2019 | ||
BCW66F | BCW66FVL | BCW66F | week 25, 2019 | ||
BCW66F | BCW66FR | BCW66F | week 25, 2019 | ||
BCW66G | BCW66GZ | BCW66G | week 25, 2019 | ||
BCW66G | BCW66GVL | BCW66G | week 25, 2019 | ||
BCW66G | BCW66GR | BCW66G | week 25, 2019 | ||
BCW66H | BCW66HZ | BCW66H | week 25, 2019 | ||
BCW66H | BCW66HVL | BCW66H | week 25, 2019 | ||
BCW66H | BCW66HR | BCW66H | week 25, 2019 |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
BCW66X_SER | 45 V, 800 mA NPN general-purpose transistor | Data sheet | 2017-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.