×

74AHC04; 74AHCT04

Hex inverter

The 74AHC04; 74AHCT04 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.

The 74AHC04; 74AHCT04 provides six inverting buffers.

Features and benefits

  • Balanced propagation delays

  • Inputs accept voltages higher than VCC

  • Input levels:

    • For 74AHC04: CMOS level

    • For 74AHCT04: TTL level

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC (V)Logic switching levelsOutput drive capability (mA)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC04BQProduction2.0 - 5.5CMOS± 8606low-40~12510674DHVQFN14
74AHC04DProduction2.0 - 5.5CMOS± 8606low-40~12510866SO14
74AHC04PWProduction2.0 - 5.5CMOS± 8606low-40~12514167.2TSSOP14
74AHCT04BQProduction4.5 - 5.5TTL± 8606low-40~12510674DHVQFN14
74AHCT04DProduction4.5 - 5.5TTL± 8606low-40~12510866SO14
74AHCT04PWProduction4.5 - 5.5TTL± 8606low-40~12514167.2TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHC0474AHC04BQ,115
( 9352 788 23115 )
74AHC04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHC04D74AHC04D,118
( 9352 630 40118 )
74AHC04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHC0474AHC04PW,118
( 9352 630 41118 )
74AHCT04BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveAHT0474AHCT04BQ,115
( 9352 788 24115 )
74AHCT04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74AHCT04D74AHCT04D,118
( 9352 630 38118 )
74AHCT04PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveAHCT0474AHCT04PW,118
( 9352 630 39118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC04D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_112Withdrawn / End-of-life74AHC04D74AHC04D,112
( 9352 630 40112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74AHC04D9352630401122021-12-312022-06-3074AHC04D
    74AHC04PW9352630411122021-12-312022-06-3074AHC04PW
      74AHCT04D9352630381122021-12-312022-06-3074AHCT04D
        74AHCT04PW9352630391122021-12-312022-06-3074AHCT04PW

          Environmental information

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC04BQ74AHC04BQ,11574AHC04BQAlways Pb-free
          74AHC04D74AHC04D,11874AHC04Dweek 32, 2004
          74AHC04PW74AHC04PW,11874AHC04PWweek 10, 2005
          74AHCT04BQ74AHCT04BQ,11574AHCT04BQAlways Pb-free
          74AHCT04D74AHCT04D,11874AHCT04Dweek 32, 2004
          74AHCT04PW74AHCT04PW,11874AHCT04PWweek 10, 2005

          The variants in the table below are discontinued. See the table Discontinuation information for more information.

          Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
          74AHC04D74AHC04D,11274AHC04Dweek 32, 2004
          Quality and reliability disclaimer

          Documentation (8)

          File nameTitleTypeDate
          74AHC_AHCT04Hex inverterData sheet2024-02-05
          SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
          SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
          SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
          SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
          SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
          WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
          SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

          Support

          If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

          Sample

          As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

          Sample orders normally take 2-4 days for delivery.

          If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.