×

74AHC1G17; 74AHCT1G17

Single Schmitt trigger buffer

The 74AHC1G17 and 74AHCT1G17 are single buffers with Schmitt-trigger inputs. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

Features and benefits

  • Wide supply voltage range from 2.0 to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power dissipation

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

  • Symmetrical output impedance

  • Balanced propagation delays

  • Input levels:

    • For 74AHC1G17: CMOS level

    • For 74AHCT1G17: TTL level

  • SOT353-1 and SOT753 package options

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +125 °C

Applications

  • Wave and pulse shapers

  • Astable multivibrators

  • Monostable multivibrators

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AHC1G17GVProductionn.a.n.a.CMOS± 83.2601low-40~125282177TSOP5
74AHC1G17GWProductionn.a.n.a.CMOS± 83.2601low-40~125322191TSSOP5
74AHCT1G17GVProductionn.a.n.a.TTL± 84.1601low-40~125282177TSOP5
74AHCT1G17GWProductionn.a.n.a.TTL± 84.1601low-40~125322191TSSOP5

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AHC1G17GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveA1774AHC1G17GVH
( 9353 034 37125 )
74AHC1G17GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveAJ74AHC1G17GWH
( 9353 034 38125 )
74AHCT1G17GV
TSOP5
(SOT753)
SOT753REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT753_125ActiveC1774AHCT1G17GVH
( 9353 034 55125 )
74AHCT1G17GW
TSSOP5
(SOT353-1)
SOT353-1WAVE_BG-BD-1
SOT353-1_125ActiveCJ74AHCT1G17GWH
( 9353 034 56125 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AHC1G17GV74AHC1G17GVH74AHC1G17GVAlways Pb-free
74AHC1G17GW74AHC1G17GWH74AHC1G17GWAlways Pb-free
74AHCT1G17GV74AHCT1G17GVH74AHCT1G17GVAlways Pb-free
74AHCT1G17GW74AHCT1G17GWH74AHCT1G17GWAlways Pb-free
Quality and reliability disclaimer

Documentation (9)

File nameTitleTypeDate
74AHC_AHCT1G17Single Schmitt trigger bufferData sheet2023-09-15
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
SOT353-1plastic thin shrink small outline package; 5 leads; body width 1.25 mmPackage information2022-11-15
MAR_SOT753MAR_SOT753 TopmarkTop marking2013-06-03
SOT753plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm bodyPackage information2022-05-31
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
ahc1g1774AHC1G17 IBIS modelIBIS model2019-01-09
ahct1g1774AHCT1G17 IBIS modelIBIS model2019-01-09

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.