Features and benefits
-
Wide supply voltage range from 0.8 V to 3.6 V
-
CMOS low power dissipation
-
High noise immunity
-
Overvoltage tolerant inputs to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 100 mA per JESD 78B Class II
-
Low static power consumption; ICC = 0.9 μA (maximum)
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shaper
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP2G14GM | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 2 | ultra low | -40~125 | 290 | 145 | XSON6 |
74AUP2G14GN | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 2 | ultra low | -40~125 | 275 | 171 | XSON6 |
74AUP2G14GS | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 2 | ultra low | -40~125 | 272 | 177 | XSON6 |
74AUP2G14GW | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 2 | ultra low | -40~125 | 264 | 153 | TSSOP6 |
74AUP2G14GX | Production | n.a. | n.a. | CMOS | ± 1.9 | 4.7 | 70 | 2 | ultra low | -40~125 | - | - | X2SON6 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP2G14GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | pK | 74AUP2G14GM,132 ( 9352 799 88132 ) |
SOT886_115 | Active | pK | 74AUP2G14GM,115 ( 9352 799 88115 ) | ||||
74AUP2G14GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | pK | 74AUP2G14GN,132 ( 9352 917 62132 ) |
74AUP2G14GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | pK | 74AUP2G14GS,132 ( 9352 928 87132 ) |
74AUP2G14GW | TSSOP6 (SOT363-2) | SOT363-2 | SOT363-2_125 | Active | pK | 74AUP2G14GW,125 ( 9352 799 87125 ) | |
74AUP2G14GX | X2SON6 (SOT1255-2) | SOT1255-2 | SOT1255-2_147 | Active | pK | 74AUP2G14GXZ ( 9353 070 98147 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74AUP2G14GX | 935307098125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP2G14GM | 74AUP2G14GM,132 | 74AUP2G14GM | Always Pb-free | ||
74AUP2G14GM | 74AUP2G14GM,115 | 74AUP2G14GM | Always Pb-free | ||
74AUP2G14GN | 74AUP2G14GN,132 | 74AUP2G14GN | Always Pb-free | ||
74AUP2G14GS | 74AUP2G14GS,132 | 74AUP2G14GS | Always Pb-free | ||
74AUP2G14GW | 74AUP2G14GW,125 | 74AUP2G14GW | Always Pb-free | ||
74AUP2G14GX | 74AUP2G14GXZ | 74AUP2G14GX | Always Pb-free |
Documentation (16)
File name | Title | Type | Date |
---|---|---|---|
74AUP2G14 | Low-power dual Schmitt trigger inverter | Data sheet | 2023-07-26 |
aup2g14 | aup2g14 IBIS model | IBIS model | 2015-09-06 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT1255-2 | plastic thermal enhanced extremely thin small outline package; no leads;6 terminals; body 1.0 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
aup2g14 | aup2g14 IBIS model | IBIS model | 2015-09-06 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.