Features and benefits
-
Wide supply voltage range from 2.0 to 6.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Unlimited input rise and fall times
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards:
-
JESD8C (2.7 V to 3.6 V)
-
JESD7A (2.0 V to 6.0 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Wave and pulse shapers
-
Astable multivibrators
-
Monostable multivibrators
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74HC14BQ | Production | n.a. | n.a. | CMOS | ± 5.2 | 12 | 36 | 6 | low | -40~125 | 106 | 73 | DHVQFN14 |
74HC14D | Production | n.a. | n.a. | CMOS | ± 5.2 | 12 | 36 | 6 | low | -40~125 | 107 | 66 | SO14 |
74HC14PW | Production | n.a. | n.a. | CMOS | ± 5.2 | 12 | 36 | 6 | low | -40~125 | 140 | 66.7 | TSSOP14 |
74HCT14BQ | Production | n.a. | n.a. | TTL | ± 4 | 17 | 36 | 6 | low | -40~125 | 106 | 73 | DHVQFN14 |
74HCT14D | Production | n.a. | n.a. | TTL | ± 4 | 17 | 36 | 6 | low | -40~125 | 107 | 66 | SO14 |
74HCT14PW | Production | n.a. | n.a. | TTL | ± 4 | 17 | 36 | 6 | low | -40~125 | 140 | 66.7 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC14BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | HC14 | 74HC14BQ,115 ( 9352 734 86115 ) | |
74HC14D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HC14D | 74HC14D,653 ( 9337 144 00653 ) |
74HC14PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HC14 | 74HC14PW,118 ( 9351 835 30118 ) |
74HCT14BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | HCT14 | 74HCT14BQ,115 ( 9352 735 41115 ) | |
74HCT14D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | 74HCT14D | 74HCT14D,653 ( 9337 144 40653 ) |
74HCT14PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HCT14 | 74HCT14PW,118 ( 9351 835 40118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74HC14D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | 74HC14D | 74HC14D,652 ( 9337 144 00652 ) |
74HC14PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | HC14 | 74HC14PW,112 ( 9351 835 30112 ) |
74HCT14D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | 74HCT14D | 74HCT14D,652 ( 9337 144 40652 ) |
74HCT14PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | HCT14 | 74HCT14PW,112 ( 9351 835 40112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74HC14D | 933714400652 | 2021-12-31 | 2022-06-30 | 74HC14D | ||
74HC14D | 933714400118 | |||||
74HC14PW | 935183530112 | 2021-12-31 | 2022-06-30 | 74HC14PW | ||
74HCT14D | 933714440652 | 2021-12-31 | 2022-06-30 | 74HCT14D | ||
74HCT14PW | 935183540112 | 2021-12-31 | 2022-06-30 | 74HCT14PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC14BQ | 74HC14BQ,115 | 74HC14BQ | Always Pb-free | ||
74HC14D | 74HC14D,653 | 74HC14D | week 13, 2005 | ||
74HC14PW | 74HC14PW,118 | 74HC14PW | week 10, 2005 | ||
74HCT14BQ | 74HCT14BQ,115 | 74HCT14BQ | Always Pb-free | ||
74HCT14D | 74HCT14D,653 | 74HCT14D | week 13, 2005 | ||
74HCT14PW | 74HCT14PW,118 | 74HCT14PW | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74HC14D | 74HC14D,652 | 74HC14D | week 13, 2005 | ||
74HC14PW | 74HC14PW,112 | 74HC14PW | week 10, 2005 | ||
74HCT14D | 74HCT14D,652 | 74HCT14D | week 13, 2005 | ||
74HCT14PW | 74HCT14PW,112 | 74HCT14PW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT14 | Hex inverting Schmitt trigger | Data sheet | 2024-02-29 |
hc14 | 74HC14 IBIS Model | IBIS model | 2023-01-20 |
hct14 | 74HCT14 IBIS Model | IBIS model | 2023-01-20 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.