×

BC807K series

45 V, 500 mA PNP general-purpose transistors

PNP general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Table 1. product overview

Type number

NPN complement

BC807K-16

BC817K-16

BC807K-25

BC817K-25

BC807K-40

BC817K-40

Features and benefits

  • Three current gain selections

  • High- power dissipation capability

  • AEC-Q101 qualified

Applications

  • General-purpose switching and amplification

Parametrics

Type numberPackage versionPackage nameSize (mm)PolarityPtot (mW)VCEO [max] (V)IC [max] (mA)hFE [min]hFE [max]Tj [max] (°C)fT [min] (MHz)
BC807K-16SOT23SOT232.9 x 1.3 x 1PNP350-45-50010025015080
BC807K-25SOT23SOT232.9 x 1.3 x 1PNP350-45-50016040015080
BC807K-40SOT23SOT232.9 x 1.3 x 1PNP350-45-50025060015080

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BC807K-16SOT23-1
(SOT23)
SOT23_235ActiveHA%BC807K-16VL
( 9346 600 51235 )
SOT23_215ActiveHA%BC807K-16R
( 9346 600 51215 )
BC807K-25SOT23-1
(SOT23)
SOT23_235ActiveHB%BC807K-25VL
( 9346 600 52235 )
SOT23_215ActiveHB%BC807K-25R
( 9346 600 52215 )
BC807K-40SOT23-1
(SOT23)
SOT23_215ActiveHC%BC807K-40R
( 9346 600 53215 )
SOT23_235ActiveHC%BC807K-40VL
( 9346 600 53235 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BC807K-16BC807K-16VLBC807K-16week 25, 2019
BC807K-16BC807K-16RBC807K-16week 25, 2019
BC807K-25BC807K-25VLBC807K-25week 25, 2019
BC807K-25BC807K-25RBC807K-25week 25, 2019
BC807K-40BC807K-40RBC807K-40week 25, 2019
BC807K-40BC807K-40VLBC807K-40week 25, 2019
Quality and reliability disclaimer

Documentation (1)

File nameTitleTypeDate
BC807K_SER45 V, 500 mA PNP general-purpose transistorsData sheet2018-04-24

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.