×

74HC7541; 74HCT7541

Octal Schmitt trigger buffer/line driver; 3-state

The 74HC7541; 74HCT7541 is an 8-bit buffer/line driver with Schmitt-trigger inputs and 3-state outputs. The device features two output enables (OE1 and OE2). A HIGH on OEn causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC. Schmitt trigger inputs transform slowly changing input signals into sharply defined jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 to 6.0 V

  • CMOS low power dissipation

  • High noise immunity

  • Unlimited input rise and fall times

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Complies with JEDEC standards:

    • JESD8C (2.7 V to 3.6 V)

    • JESD7A (2.0 V to 6.0 V)

  • Non-inverting outputs

  • Input levels:

    • For 74HC7541: CMOS level

    • For 74HCT7541: TTL level

  • ESD protection:

    • HBM JESD22-A114F exceeds 2 kV

    • MM JESD22-A115-A exceeds 200 V

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74HC7541DProductionn.a.n.a.CMOS± 7.811368low-40~125698SO20
74HC7541PWProductionn.a.n.a.CMOS± 7.811368low-40~1259032.8TSSOP20
74HCT7541DProductionn.a.n.a.TTL± 616368low-40~1256945SO20
74HCT7541PWProductionn.a.n.a.TTL± 616368low-40~1259032.8TSSOP20

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7541D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HC7541D74HC7541D,118
( 9339 679 40118 )
74HC7541PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHC754174HC7541PW,118
( 9352 959 62118 )
74HCT7541D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_118Active74HCT7541D74HCT7541D,118
( 9339 679 80118 )
74HCT7541PW
TSSOP20
(SOT360-1)
SOT360-1SSOP-TSSOP-VSO-WAVE
SOT360-1_118ActiveHCT754174HCT7541PW,118
( 9352 959 64118 )

The variants in the table below are discontinued. See the table Discontinuation information for more information.

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74HC7541D
SO20
(SOT163-1)
SOT163-1WAVE_BG-BD-1
SOT163-1_112Withdrawn / End-of-life74HC7541D74HC7541D,112
( 9339 679 40112 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74HC7541D9339679401122021-12-312022-06-3074HC7541D
    74HCT7541D9339679801122021-12-312022-06-3074HCT7541D

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC7541D74HC7541D,11874HC7541Dweek 30, 2004
      74HC7541PW74HC7541PW,11874HC7541PWAlways Pb-free
      74HCT7541D74HCT7541D,11874HCT7541Dweek 30, 2004
      74HCT7541PW74HCT7541PW,11874HCT7541PWAlways Pb-free

      The variants in the table below are discontinued. See the table Discontinuation information for more information.

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74HC7541D74HC7541D,11274HC7541Dweek 30, 2004
      Quality and reliability disclaimer

      Documentation (7)

      File nameTitleTypeDate
      74HC_HCT7541Octal Schmitt trigger buffer/line driver; 3-stateData sheet2021-08-03
      hc754174HC7541 IBIS modelIBIS model2021-01-04
      hct754174HCT7541 IBIS modelIBIS model2021-01-04
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT360-1plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm bodyPackage information2022-06-21
      SOT163-1plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm bodyPackage information2022-06-20
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      hc754174HC7541 IBIS modelIBIS model2021-01-04
      hct754174HCT7541 IBIS modelIBIS model2021-01-04

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.