×

74AUP3G14

Low-power triple Schmitt trigger inverter

The 74AUP3G14 provides three inverting buffers with Schmitt trigger action which accept standard input signals. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

This device ensures a very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.

The inputs switch at different points for positive and negative-going signals. The difference between the positive voltage VT+ and the negative voltage VT- is defined as the input hysteresis voltage VH.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 0.9 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II

  • Inputs accept voltages up to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial Power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shaper
  • Astable multivibrator
  • Monostable multivibrator

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74AUP3G14DCProductionn.a.n.a.CMOS± 1.94.7703ultra low-40~125203113VSSOP8
74AUP3G14GNProductionn.a.n.a.CMOS± 1.94.7703ultra low-40~125238148XSON8
74AUP3G14GSProductionn.a.n.a.CMOS± 1.94.7703ultra low-40~125276146XSON8
74AUP3G14GTProductionn.a.n.a.CMOS± 1.94.7703ultra low-40~125327157XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP3G14DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActivepK74AUP3G14DCH
( 9352 807 01125 )
74AUP3G14GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActivepK74AUP3G14GNX
( 9353 071 84115 )
74AUP3G14GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActivepK74AUP3G14GSX
( 9353 071 85115 )
74AUP3G14GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActivepK74AUP3G14GTX
( 9352 807 02115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP3G14DC74AUP3G14DCH74AUP3G14DCAlways Pb-free
74AUP3G14GN74AUP3G14GNX74AUP3G14GNAlways Pb-free
74AUP3G14GS74AUP3G14GSX74AUP3G14GSAlways Pb-free
74AUP3G14GT74AUP3G14GTX74AUP3G14GTAlways Pb-free
Quality and reliability disclaimer

Documentation (12)

File nameTitleTypeDate
74AUP3G14Low-power triple Schmitt trigger inverterData sheet2023-07-31
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.