×

74ALVC14

Hex inverting Schmitt trigger

The 74ALVC14 is a hex inverter with Schmitt-trigger inputs.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 3.6 V

  • CMOS low power dissipation

  • Overvoltage tolerant inputs to 3.6 V

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 250 mA per JESD78 Class II.A

  • Complies with JEDEC standard:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74ALVC14BQProductionn.a.n.a.TTL± 242.41506low-40~8510371DHVQFN14
74ALVC14DProductionn.a.n.a.TTL± 242.41506low-40~8510362SO14
74ALVC14PWProductionn.a.n.a.TTL± 242.41506low-40~8513864.1TSSOP14

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74ALVC14BQ
DHVQFN14
(SOT762-1)
SOT762-1SOT762-1_115ActiveALV1474ALVC14BQ,115
( 9352 736 37115 )
74ALVC14D
SO14
(SOT108-1)
SOT108-1SO-SOJ-REFLOW
SO-SOJ-WAVE
SOT108-1_118Active74ALVC14D74ALVC14D,118
( 9352 697 22118 )
74ALVC14PW
TSSOP14
(SOT402-1)
SOT402-1SSOP-TSSOP-VSO-WAVE
SOT402-1_118ActiveALVC1474ALVC14PW,118
( 9352 697 23118 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
74ALVC14D9352697221122018-12-312019-06-3074ALVC14D
    74ALVC14PW9352697231122021-12-312022-06-3074ALVC14PW

      Environmental information

      Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
      74ALVC14BQ74ALVC14BQ,11574ALVC14BQAlways Pb-free
      74ALVC14D74ALVC14D,11874ALVC14DAlways Pb-free
      74ALVC14PW74ALVC14PW,11874ALVC14PWweek 10, 2005
      Quality and reliability disclaimer

      Documentation (10)

      File nameTitleTypeDate
      74ALVC14Hex inverting Schmitt triggerData sheet2024-01-12
      alvc14alvc14 IBIS modelIBIS model2013-04-07
      Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
      SOT762-1plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm bodyPackage information2023-04-05
      SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
      SOT402-1plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm bodyPackage information2023-11-07
      SO-SOJ-WAVEFootprint for wave solderingWave soldering2009-10-08
      SO-SOJ-REFLOWFootprint for reflow solderingReflow soldering2009-10-08
      WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
      SOT108-1plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm bodyPackage information2023-11-07

      Support

      If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

      Models

      File nameTitleTypeDate
      alvc14alvc14 IBIS modelIBIS model2013-04-07

      Ordering, pricing & availability

      Sample

      As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

      Sample orders normally take 2-4 days for delivery.

      If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.