Features and benefits
-
Wide supply voltage range from 0.8 V to 3.6 V
-
CMOS low power dissipation
-
High noise immunity
-
Low static power consumption; ICC = 0.9 μA (maximum)
-
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
-
Overvoltage tolerant inputs to 3.6 V
-
Low noise overshoot and undershoot < 10 % of VCC
-
IOFF circuitry provides partial Power-down mode operation
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shaper
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AUP2G132DC | Production | n.a. | n.a. | CMOS | ± 1.9 | 10 | 70 | 2 | ultra low | -40~125 | 203 | 34.1 | 113 | VSSOP8 |
74AUP2G132GN | Production | n.a. | n.a. | CMOS | ± 1.9 | 10 | 70 | 2 | ultra low | -40~125 | 238 | 10.6 | 148 | XSON8 |
74AUP2G132GS | Production | n.a. | n.a. | CMOS | ± 1.9 | 10 | 70 | 2 | ultra low | -40~125 | 276 | 10.8 | 146 | XSON8 |
74AUP2G132GT | Production | n.a. | n.a. | CMOS | ± 1.9 | 10 | 70 | 2 | ultra low | -40~125 | 327 | 6.1 | 157 | XSON8 |
74AUP2G132GX | Production | n.a. | n.a. | CMOS | ± 1.9 | 10 | 70 | 2 | ultra low | -40~125 | - | - | - | X2SON8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AUP2G132DC | VSSOP8 (SOT765-1) | SOT765-1 | SOT765-1_125 | Active | aE2 | 74AUP2G132DC,125 ( 9352 807 32125 ) | |
74AUP2G132GN | XSON8 (SOT1116) | SOT1116 | REFLOW_BG-BD-1 | SOT1116_115 | Active | aE | 74AUP2G132GN,115 ( 9352 922 22115 ) |
74AUP2G132GS | XSON8 (SOT1203) | SOT1203 | REFLOW_BG-BD-1 | SOT1203_115 | Active | aE | 74AUP2G132GS,115 ( 9352 923 77115 ) |
74AUP2G132GT | XSON8 (SOT833-1) | SOT833-1 | SOT833-1_115 | Active | aE2 | 74AUP2G132GT,115 ( 9352 807 33115 ) | |
74AUP2G132GX | X2SON8 (SOT1233-2) | SOT1233-2 | SOT1233-2_115 | Active | aE | 74AUP2G132GXX ( 9353 397 96115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AUP2G132DC | 74AUP2G132DC,125 | 74AUP2G132DC | Always Pb-free | ||
74AUP2G132GN | 74AUP2G132GN,115 | 74AUP2G132GN | Always Pb-free | ||
74AUP2G132GS | 74AUP2G132GS,115 | 74AUP2G132GS | Always Pb-free | ||
74AUP2G132GT | 74AUP2G132GT,115 | 74AUP2G132GT | Always Pb-free | ||
74AUP2G132GX | 74AUP2G132GXX | 74AUP2G132GX | week 25, 2019 |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
74AUP2G132 | Low-power dual 2-input NAND Schmitt trigger | Data sheet | 2023-07-26 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT1233-2 | plastic thermal enhanced extremely thin small outline package; no leads;8 terminals; body 1.35 x 0.8 x 0.32 mm | Package information | 2022-04-21 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.