Features and benefits
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Overvoltage tolerant inputs to 5.5 V
-
High noise immunity
-
CMOS low power dissipation
-
IOFF circuitry provides partial Power-down mode operation
-
±24 mA output drive (VCC = 3.0 V)
-
Latch-up performance exceeds 250 mA
-
Direct interface with TTL levels
-
Unlimited rise and fall times
-
Complies with JEDEC standard:
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD36 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Applications
-
Wave and pulse shaper
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G14GM | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 320 | 163 | XSON6 |
74LVC1G14GN | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 358 | 222 | XSON6 |
74LVC1G14GS | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 341 | 231 | XSON6 |
74LVC1G14GV | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 278 | 175 | TSOP5 |
74LVC1G14GW | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 319 | 188 | TSSOP5 |
74LVC1G14GX | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | 345 | 211 | X2SON5 |
74LVC1G14GX4 | Production | n.a. | n.a. | CMOS/LVTTL | ± 32 | 3.0 | 175 | 1 | low | -40~125 | - | - | X2SON4 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G14GM | XSON6 (SOT886) | SOT886 | REFLOW_BG-BD-1 | SOT886_132 | Active | VF | 74LVC1G14GM,132 ( 9352 771 79132 ) |
SOT886_115 | Active | VF | 74LVC1G14GM,115 ( 9352 771 79115 ) | ||||
74LVC1G14GN | XSON6 (SOT1115) | SOT1115 | REFLOW_BG-BD-1 | SOT1115_132 | Active | VF | 74LVC1G14GN,132 ( 9352 917 77132 ) |
74LVC1G14GS | XSON6 (SOT1202) | SOT1202 | REFLOW_BG-BD-1 | SOT1202_132 | Active | VF | 74LVC1G14GS,132 ( 9352 929 03132 ) |
74LVC1G14GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | V14 | 74LVC1G14GV,125 ( 9352 720 19125 ) |
74LVC1G14GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | VF | 74LVC1G14GW,125 ( 9352 685 95125 ) |
74LVC1G14GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | VF | 74LVC1G14GX,125 ( 9352 982 22125 ) | |
74LVC1G14GX4 | X2SON4 (SOT1269-2) | SOT1269-2 | SOT1269-2_147 | Active | VF | 74LVC1G14GX4Z ( 9356 900 04147 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G14GW/AU | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Withdrawn / End-of-life | VF | 74LVC1G14GW/AUH ( 9353 060 96125 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC1G14GW | 935268595165 | |||||
74LVC1G14GW | 935268595115 | |||||
74LVC1G14GW | 935268595118 | |||||
74LVC1G14GW/AU | 935306096125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G14GM | 74LVC1G14GM,132 | 74LVC1G14GM | Always Pb-free | ||
74LVC1G14GM | 74LVC1G14GM,115 | 74LVC1G14GM | Always Pb-free | ||
74LVC1G14GN | 74LVC1G14GN,132 | 74LVC1G14GN | Always Pb-free | ||
74LVC1G14GS | 74LVC1G14GS,132 | 74LVC1G14GS | Always Pb-free | ||
74LVC1G14GV | 74LVC1G14GV,125 | 74LVC1G14GV | week 36, 2003 | ||
74LVC1G14GW | 74LVC1G14GW,125 | 74LVC1G14GW | week 36, 2003 | ||
74LVC1G14GX | 74LVC1G14GX,125 | 74LVC1G14GX | Always Pb-free | ||
74LVC1G14GX4 | 74LVC1G14GX4Z | 74LVC1G14GX4 | week 25, 2019 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G14GW/AU | 74LVC1G14GW/AUH | Not available You can request this via a support request | Always Pb-free |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G14 | Single Schmitt-trigger inverter | Data sheet | 2023-08-15 |
lvc1g14 | 74LVC1G14 IBIS model | IBIS model | 2018-05-25 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
SOT1269-2 | plastic, leadless thermal enhanced extremely thin outline package, no leads; 4 terminals; 0.4 mm pitch; 0.6 mm x 0.6 mm x 0.32 mm body | Package information | 2020-08-18 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc1g14 | 74LVC1G14 IBIS model | IBIS model | 2018-05-25 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.