×

74AUP2G97

Low-power dual PCB configurable multiple function gate

The 74AUP2G97 is a dual configurable multiple function gate with Schmitt-trigger inputs. Each gate within the device can be configured as any of the following logic functions MUX, AND, OR, NAND, NOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND.

This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 0.8 V to 3.6 V
  • High noise immunity
  • ESD protection:
    • HBM JESD22-A114F exceeds 5000 V
    • MM JESD22-A115-A exceeds 200 V
    • CDM JESD22-C101E exceeds 1000 V
  • Low static power consumption; ICC = 0.9 μA (maximum)
  • Latch-up performance exceeds 100 mA per JESD 78 Class II
  • Inputs accept voltages up to 3.6 V
  • Low noise overshoot and undershoot < 10 % of VCC
  • IOFF circuitry provides partial power-down mode operation
  • Multiple package options
  • Specified from ‑40 °C to +85 °C and ‑40 °C to +125 °C

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Ψth(j-top) (K/W)Package name
74AUP2G97DPProductionn.a.n.a.CMOS± 1.98.7702ultra low-40~12512030.0TSSOP10
74AUP2G97GUProductionn.a.n.a.CMOS± 1.98.7702ultra low-40~12514248.0XQFN10

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74AUP2G97DP
TSSOP10
(SOT552-1)
SOT552-1SSOP-TSSOP-VSO-WAVE
SOT552-1_118ActiveaV74AUP2G97DPJ
( 9353 044 81118 )
74AUP2G97GU
XQFN10
(SOT1160-1)
SOT1160-1SOT1160-1_115ActiveaV74AUP2G97GUX
( 9353 044 84115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74AUP2G97DP74AUP2G97DPJ74AUP2G97DPAlways Pb-free
74AUP2G97GU74AUP2G97GUX74AUP2G97GUAlways Pb-free
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
74AUP2G97Low-power dual PCB configurable multiple function gateData sheet2023-08-01
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904Leaflet2019-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SSOP-TSSOP-VSO-WAVEFootprint for wave solderingWave soldering2009-10-08
SOT552-1plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-07
SOT1160-1plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm bodyPackage information2022-06-07

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.