×

74LVC3G17

Triple non-inverting Schmitt trigger with 5 V tolerant input

The 74LVC3G17 is a triple buffer with Schmitt-trigger inputs. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

Features and benefits

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • ±24 mA output drive (VCC = 3.0 V)

  • CMOS low-power consumption

  • Latch-up performance exceeds 250 mA

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Complies with JEDEC standards

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Wave and pulse shapers for highly noisy environments

Parametrics

Type numberProduct statusVCC(A) (V)VCC(B) (V)Logic switching levelsOutput drive capability (mA)tpd (ns)fmax (MHz)Nr of bitsPower dissipation considerationsTamb (°C)Rth(j-a) (K/W)Rth(j-c) (K/W)Package name
74LVC3G17DCProductionn.a.n.a.CMOS/LVTTL± 323.61753low-40~125205115VSSOP8
74LVC3G17DPProductionn.a.n.a.CMOS/LVTTL± 323.61753low-40~125217106TSSOP8
74LVC3G17GNProductionn.a.n.a.CMOS/LVTTL± 323.61753low-40~125243152XSON8
74LVC3G17GSProductionn.a.n.a.CMOS/LVTTL± 323.61753low-40~125281149XSON8
74LVC3G17GTProductionn.a.n.a.CMOS/LVTTL± 323.61753low-40~125334162XSON8

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
74LVC3G17DC
VSSOP8
(SOT765-1)
SOT765-1SOT765-1_125ActiveV1774LVC3G17DC,125
( 9352 755 63125 )
74LVC3G17DP
TSSOP8
(SOT505-2)
SOT505-2SOT505-2_125ActiveV1774LVC3G17DP,125
( 9352 755 64125 )
74LVC3G17GN
XSON8
(SOT1116)
SOT1116REFLOW_BG-BD-1
SOT1116_115ActiveVV74LVC3G17GN,115
( 9352 922 56115 )
74LVC3G17GS
XSON8
(SOT1203)
SOT1203REFLOW_BG-BD-1
SOT1203_115ActiveVV74LVC3G17GS,115
( 9352 928 13115 )
74LVC3G17GT
XSON8
(SOT833-1)
SOT833-1SOT833-1_115ActiveV1774LVC3G17GT,115
( 9352 789 35115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
74LVC3G17DC74LVC3G17DC,12574LVC3G17DCweek 1, 2005
74LVC3G17DP74LVC3G17DP,12574LVC3G17DPweek 41, 2004
74LVC3G17GN74LVC3G17GN,11574LVC3G17GNAlways Pb-free
74LVC3G17GS74LVC3G17GS,11574LVC3G17GSAlways Pb-free
74LVC3G17GT74LVC3G17GT,11574LVC3G17GTAlways Pb-free
Quality and reliability disclaimer

Documentation (16)

File nameTitleTypeDate
74LVC3G17Triple non-inverting Schmitt trigger with 5 V tolerant inputData sheet2023-08-24
AN10161PicoGate Logic footprintsApplication note2002-10-29
AN11009Pin FMEA for LVC familyApplication note2019-01-09
lvc3g1774LVC3G17 IBIS modelIBIS model2015-01-15
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
lvclvc Spice modelSPICE model2013-05-06
SOT505-2plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm bodyPackage information2022-06-03
MAR_SOT1203MAR_SOT1203 TopmarkTop marking2013-06-03
SOT1203plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm bodyPackage information2022-06-03
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
MAR_SOT833MAR_SOT833 TopmarkTop marking2013-06-03
SOT833-1plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm bodyPackage information2022-06-03
SOT765-1plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm bodyPackage information2022-06-03
MAR_SOT1116MAR_SOT1116 TopmarkTop marking2013-06-03
SOT1116plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm bodyPackage information2022-06-02
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
lvc3g1774LVC3G17 IBIS modelIBIS model2015-01-15
lvclvc Spice modelSPICE model2013-05-06

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.