Features and benefits
- Wide supply voltage range from 1.0 V to 5.5 V
- CMOS low power dissipation
-
Optimized for low voltage applications: 1.0 V to 3.6 V
-
Accepts TTL input levels between VCC = 2.7 V and VCC = 3.6 V
-
Typical output ground bounce < 0.8 V at VCC = 3.3 V and Tamb = 25 °C
-
Typical HIGH-level output voltage (VOH) undershoot: > 2 V at VCC = 3.3 V and Tamb = 25 °C
- Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
- Complies with JEDEC standards:
- JESD8-7 (1.65 V to 1.95 V)
- JESD8-5 (2.3 V to 2.7 V)
- JESD8C (2.7 V to 3.6 V)
- JESD36 (4.5 V to 5.5 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Wave and pulse shapers for highly noisy environments
-
Astable multivibrators
-
Monostable multivibrators
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LV132BQ | Production | n.a. | n.a. | TTL | ± 12 | 10 | 30 | 4 | low | -40~125 | 94 | 11.2 | 61 | DHVQFN14 |
74LV132D | Production | n.a. | n.a. | TTL | ± 12 | 10 | 30 | 4 | low | -40~125 | 92 | 9.8 | 50 | SO14 |
74LV132PW | Production | n.a. | n.a. | TTL | ± 12 | 10 | 30 | 4 | low | -40~125 | 130 | 4.3 | 55.6 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV132BQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | LV132 | 74LV132BQ,115 ( 9352 855 56115 ) | |
74LV132D | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LV132D | 74LV132D,118 ( 9351 624 90118 ) |
74LV132PW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LV132 | 74LV132PW,118 ( 9352 301 00118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV132BQ | 74LV132BQ,115 | 74LV132BQ | Always Pb-free | ||
74LV132D | 74LV132D,118 | 74LV132D | week 5, 2004 | ||
74LV132PW | 74LV132PW,118 | 74LV132PW | week 10, 2005 |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LV132 | Quad 2-input NAND Schmitt trigger | Data sheet | 2024-01-30 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lv | lv Spice model | SPICE model | 2013-05-06 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lv | lv Spice model | SPICE model | 2013-05-06 |
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.