Features and benefits
-
Wide supply voltage range from 1.2 V to 3.6 V
-
5 V tolerant inputs for interfacing with 5 V logic
-
CMOS low-power consumption
-
Direct interface with TTL levels
-
Unlimited input rise and fall times
-
Inputs accept voltages up to 5.5 V
-
Complies with JEDEC standard JESD8-C/JESD36 (2.7 V to 3.6 V)
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shapers for highly noisy environments
-
Astable multivibrator
-
Monostable multivibrator.
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74LVC132ABQ | Production | n.a. | n.a. | CMOS/LVTTL | ± 24 | 3.4 | 175 | 4 | low | -40~125 | 108 | 22.6 | 76 | DHVQFN14 |
74LVC132AD | Production | n.a. | n.a. | CMOS/LVTTL | ± 24 | 3.4 | 175 | 4 | low | -40~125 | 111 | 21.9 | 69 | SO14 |
74LVC132APW | Production | n.a. | n.a. | CMOS/LVTTL | ± 24 | 3.4 | 175 | 4 | low | -40~125 | 143 | 8.4 | 69 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC132ABQ | DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | C132A | 74LVC132ABQ,115 ( 9352 828 22115 ) | |
74LVC132AD | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_118 | Active | 74LVC132AD | 74LVC132AD,118 ( 9352 828 21118 ) |
74LVC132APW | TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | LVC132A | 74LVC132APW,118 ( 9352 828 23118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC132AD | SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_112 | Withdrawn / End-of-life | 74LVC132AD | 74LVC132AD,112 ( 9352 828 21112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC132AD | 935282821112 | 2021-12-31 | 2022-06-30 | 74LVC132AD | ||
74LVC132APW | 935282823112 | 2021-12-31 | 2022-06-30 | 74LVC132APW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC132ABQ | 74LVC132ABQ,115 | 74LVC132ABQ | Always Pb-free | ||
74LVC132AD | 74LVC132AD,118 | 74LVC132AD | Always Pb-free | ||
74LVC132APW | 74LVC132APW,118 | 74LVC132APW | Always Pb-free |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC132AD | 74LVC132AD,112 | 74LVC132AD | Always Pb-free |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74LVC132A | Quad 2-input NAND Schmitt trigger | Data sheet | 2024-02-12 |
lvc132a | lvc132a IBIS model | IBIS model | 2018-11-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc132a | lvc132a IBIS model | IBIS model | 2018-11-28 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.