Features and benefits
-
Single supply voltage translator at 1.8 V, 2.5 V, 3.3 V and 5.0 V
-
Up translation
-
1.2 V to 1.8 V at VCC = 1.8 V
-
1.5 V to 2.5 V at VCC = 2.5 V
-
1.8 V to 3.3 V at VCC = 3.3 V
-
3.3 V to 5.0 V at VCC = 5.0 V
-
-
Down translation
-
3.3 V to 1.8 V at VCC = 1.8 V
-
3.3 V to 2.5 V at VCC = 2.5 V
-
5.0 V to 3.3 V at VCC = 3.3 V
-
-
5 V tolerant inputs
-
Latch-up performance exceeds 250 mA per JESD 78 Class II
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Applications
-
Portable applications
-
PC and notebooks
-
Industrial controller
-
Telecom
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74LV1T87GV | Production | 1.6 - 5.5 | CMOS | ± 8 | 15.8 | 1 | low | -40~125 | 276 | 66.9 | 173 | TSOP5 |
74LV1T87GW | Production | 1.6 - 5.5 | CMOS | ± 8 | 15.8 | 1 | low | -40~125 | 316 | 85.8 | 186 | TSSOP5 |
74LV1T87GX | Production | 1.6 - 5.5 | CMOS | ± 8 | 15.8 | 1 | low | -40~125 | 340 | 105.0 | 207 | X2SON5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LV1T87GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | SD | 74LV1T87GVH ( 9356 909 49125 ) |
74LV1T87GW | TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | SD | 74LV1T87GWH ( 9356 902 07125 ) |
74LV1T87GX | X2SON5 (SOT1226-3) | SOT1226-3 | SOT1226-3_125 | Active | SD | 74LV1T87GXH ( 9356 902 08125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LV1T87GV | 74LV1T87GVH | 74LV1T87GV | |||
74LV1T87GW | 74LV1T87GWH | 74LV1T87GW | week 25, 2019 | ||
74LV1T87GX | 74LV1T87GXH | 74LV1T87GX | week 25, 2019 |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74LV1T87 | 2-input single supply translating EXCLUSIVE-NOR gate | Data sheet | 2023-12-14 |
lv1t87 | IBIS model of 74LV1T87 | IBIS model | 2018-01-19 |
Nexperia_74LV1Txxx_voltage_translators | Single supply logic gates with voltage translation | Leaflet | 2018-02-02 |
Nexperia_document_leaflet_Logic_X2SON_packages_062018 | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
SOT1226-3 | plastic thermal enhanced extremely thin small outline package; no leads;5 terminals; body 0.8 x 0.8 x 0.32 mm | Package information | 2020-08-27 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lv1t87 | IBIS model of 74LV1T87 | IBIS model | 2018-01-19 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.